Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
234116-C6
Part Number
|
---|
234116-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | l1 | Lever length | Teeth no | Threaded screw | Color-finish accessory code | High performing lines | Sub execution | Type of assembly | Execution | Weight (g) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.83 € | 10 | Available | 4 Days | 44 | [Polyamide] Technopolymer | 10 | M6 | 52 | 15.5 | 32.5 | 36 | 29.5 | 6 | 25 | 12 | - | - | 11 | 45 | 18 | M6 | C6 | Ergostyle | ERX-p | Threaded screw | - | - | ERX.44 p-M6x10-C6 |
Loading...
Configure
Basic Attributes
Material
h
Hole
Execution
Type
R(mm)
l(mm)
d(mm)
L
D
H
H1
h1
h2
h3
d1
l1
Lever length
Teeth no
Threaded screw
Color-finish accessory code
High performing lines
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes