Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
234316-C17
Part Number
|
---|
234316-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | l1 | Lever length | Teeth no | Threaded screw | Color-finish accessory code | High performing lines | Sub execution | Type of assembly | Execution | Weight (g) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.42 € | 10 | Available | 4 Days | 63 | [Polyamide] Technopolymer | 25 | M6 | 26.5 | 39.5 | 43 | 47 | 37.5 | 8 | 34.5 | 17 | - | - | 17 | 65 | 20 | - | C17 | Ergostyle | - | Blind hole | MBT-B | 27 | MBT.40 B-6-C17 |
Loading...
Configure
Basic Attributes
Material
h
Hole
Threaded screw
Sub execution
Type
R(mm)
l(mm)
d(mm)
L
D
H
H1
h1
h2
h3
d1
l1
Lever length
Teeth no
Color-finish accessory code
High performing lines
Type of assembly
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes