Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
233156-C1
Part Number
|
---|
233156-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | l1 | Lever length | Teeth no | Threaded screw | Color-finish accessory code | High performing lines | Sub execution | Type of assembly | Execution | Weight (g) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.93 € | 10 | Available | 4 Days | 78 | [Polyamide] Technopolymer | - | M10 | 90.5 | 24.5 | 54 | 58 | 47 | 12 | 44 | 19 | 18 | M10 | 16 | 80 | 24 | - | C1 | Ergostyle | ERX-B | Blind hole | - | - | ERX.78 B-M10-C1 |
Loading...
This page is ERX. - Adjustable handles -Technopolymer, part number 233156-C1.
You can find the detail information about specifications and dimensions on part number 233156-C1.
Configure
Basic Attributes
Material
l(mm)
Threaded screw
Execution
Type
R(mm)
d(mm)
L
D
H
H1
h1
h2
h3
d1
h
Hole
l1
Lever length
Teeth no
Color-finish accessory code
High performing lines
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
233061-C3 |
233061-C4 |
233061-C5 |
233156-C17 |
233156-C2 |
233156-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | l1 | Lever length | Teeth no | Threaded screw | Color-finish accessory code | High performing lines | Sub execution | Type of assembly | Execution | Weight (g) | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.89 € | 10 | Available | 4 Days | 30 | [Polyamide] Technopolymer | - | M3 | 37.5 | 15.5 | 30 | 33.5 | 29.5 | 6 | 23 | 12 | 10 | M3 | 9 | 30 | 18 | - | C3 | Ergostyle | ERX-B | Blind hole | - | - | ERX.30 B-M3-C3 | |
1.89 € | 10 | Available | 4 Days | 30 | [Polyamide] Technopolymer | - | M3 | 37.5 | 15.5 | 30 | 33.5 | 29.5 | 6 | 23 | 12 | 10 | M3 | 9 | 30 | 18 | - | C4 | Ergostyle | ERX-B | Blind hole | - | - | ERX.30 B-M3-C4 | |
1.89 € | 10 | Available | 4 Days | 30 | [Polyamide] Technopolymer | - | M3 | 37.5 | 15.5 | 30 | 33.5 | 29.5 | 6 | 23 | 12 | 10 | M3 | 9 | 30 | 18 | - | C5 | Ergostyle | ERX-B | Blind hole | - | - | ERX.30 B-M3-C5 | |
2.93 € | 10 | Available | 4 Days | 78 | [Polyamide] Technopolymer | - | M10 | 90.5 | 24.5 | 54 | 58 | 47 | 12 | 44 | 19 | - | - | 16 | 80 | 24 | - | C17 | Ergostyle | - | Blind hole | ERX-B | 44 | ERX.78 B-M10-C17 | |
2.93 € | 10 | Available | 4 Days | 78 | [Polyamide] Technopolymer | - | M10 | 90.5 | 24.5 | 54 | 58 | 47 | 12 | 44 | 19 | 18 | M10 | 16 | 80 | 24 | - | C2 | Ergostyle | ERX-B | Blind hole | - | - | ERX.78 B-M10-C2 | |
2.93 € | 10 | Available | 4 Days | 78 | [Polyamide] Technopolymer | - | M10 | 90.5 | 24.5 | 54 | 58 | 47 | 12 | 44 | 19 | 18 | M10 | 16 | 80 | 24 | - | C3 | Ergostyle | ERX-B | Blind hole | - | - | ERX.78 B-M10-C3 |