Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
233181-C2
Part Number
|
---|
233181-C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | l1 | Lever length | Teeth no | Threaded screw | Color-finish accessory code | High performing lines | Sub execution | Type of assembly | Execution | Weight (g) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.93 € | 10 | Available | 4 Days | 95 | [Polyamide] Technopolymer | - | M14 | 109 | 26.5 | 64.5 | 69 | 54.5 | 13 | 53 | 21.5 | 20 | M14 | 18 | 95 | 26 | - | C2 | Ergostyle | ERX-B | Blind hole | - | - | ERX.95 B-M14-C2 |
Loading...
Configure
Basic Attributes
Material
l(mm)
Threaded screw
Execution
Type
R(mm)
d(mm)
L
D
H
H1
h1
h2
h3
d1
h
Hole
l1
Lever length
Teeth no
Color-finish accessory code
High performing lines
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes