Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
151487
Part Number
|
---|
151487 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (mm) | fmax. | force 3 | force 4 | force 5 | force 6 | l1 max. | Wheel base | High performing lines | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.91 € | 1 | Available | 4 Days | 524 | 495 | 1500 | 1900 | 1300 | 2000 | 468 | 450÷495 | Clean | M.1053-P-CLEAN | M.1053 P/30-495-CLEAN |
Loading...
Material | Aluminum | h(mm) | 68.5 | D/l(mm) | 42 |
---|---|---|---|---|---|
h1(mm) | 50 | d | 8.5 | d2 | 30 |
f1 | 37.5 | h2 | 17.5 | l2 | 75 |
l3 | 56 | l4 | 27 | Type of assembly | Pass-through holes |
Configure
Basic Attributes
Type
L(mm)
fmax.
force 3
force 4
force 5
force 6
l1 max.
Wheel base
High performing lines
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes