Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
36943
Part Number
|
---|
36943 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (mm) | fmax. | force 3 | force 4 | force 5 | force 6 | l1 max. | Wheel base | High performing lines | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.28 € | 1 | Available | 4 Days | 624 | 595 | 1200 | 1800 | 1100 | 1900 | 568 | 550÷595 | - | M.1053-P-AN-BK | M.1053 P/30-595-AN-BK |
Loading...
Material | Aluminum | h(mm) | 68.5 | D/l(mm) | 42 |
---|---|---|---|---|---|
h1(mm) | 50 | d | 8.5 | d2 | 30 |
f1 | 37.5 | h2 | 17.5 | l2 | 75 |
l3 | 56 | l4 | 27 | Type of assembly | Pass-through holes |
This page is M.1053-P - Offset tubular handles -Movable handle shanks technopolymer and aluminium, part number 36943.
You can find the detail information about specifications and dimensions on part number 36943.
Configure
Basic Attributes
High performing lines
Type
L(mm)
fmax.
force 3
force 4
force 5
force 6
l1 max.
Wheel base
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
151487 |
151489 |
151491 |
36945 |
36951 |
36953 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | fmax. | force 3 | force 4 | force 5 | force 6 | l1 max. | Wheel base | High performing lines | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.91 € | 1 | Available | 4 Days | 524 | 495 | 1500 | 1900 | 1300 | 2000 | 468 | 450÷495 | Clean | M.1053-P-CLEAN | M.1053 P/30-495-CLEAN | |
43.34 € | 1 | Available | 4 Days | 624 | 595 | 1200 | 1800 | 1100 | 1900 | 568 | 550÷595 | Clean | M.1053-P-CLEAN | M.1053 P/30-595-CLEAN | |
46.16 € | 1 | Available | 4 Days | 724 | 695 | 1100 | 1500 | 1000 | 1600 | 668 | 650÷695 | Clean | M.1053-P-CLEAN | M.1053 P/30-695-CLEAN | |
41.76 € | 1 | Available | 4 Days | 624 | 595 | 1200 | 1800 | 1100 | 1900 | 568 | 550÷595 | - | M.1053-P-AN-GR | M.1053 P/30-595-AN-GR | |
42.75 € | 1 | Available | 4 Days | 724 | 695 | 1100 | 1500 | 1000 | 1600 | 668 | 650÷695 | - | M.1053-P-EP | M.1053 P/30-695-EP | |
42.97 € | 1 | Available | 4 Days | 724 | 695 | 1100 | 1500 | 1000 | 1600 | 668 | 650÷695 | - | M.1053-P-AN-BK | M.1053 P/30-695-AN-BK |