M.479 - Bridge handle -Technopolymer (Part Numbers - CAD Download)

M.479 - Bridge handle -Technopolymer
  • Volume Discount
Glass-fibre reinforced polyamide based technopolymer bridge handle.
Glass-fibre reinforced polyamide based technopolymer screw-covers ECA.B, in Elecolors colours, press-fit assembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
37461-C1
37461-C2
37461-C3
37461-C4
37461-C5
37461-C6
37461-C17
37466-C1
37466-C2
37466-C3
37466-C4
37466-C5
37466-C6
37466-C17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h1
(mm)
b B Color finish accessory code d d1 h2 Hole p Type of assembly d4 Description Weight

10.10 €

5 Available 4 Days 8.5-9C18.513.5138-Pass-through holes-M.479/150-8-C1-

10.10 €

5 Available 4 Days 8.5-9C28.513.5138-Pass-through holes-M.479/150-8-C2-

10.10 €

5 Available 4 Days 8.5-9C38.513.5138-Pass-through holes-M.479/150-8-C3-

10.10 €

5 Available 4 Days 8.5-9C48.513.5138-Pass-through holes-M.479/150-8-C4-

10.10 €

5 Available 4 Days 8.5-9C58.513.5138-Pass-through holes-M.479/150-8-C5-

10.10 €

5 Available 4 Days 8.5-9C68.513.5138-Pass-through holes-M.479/150-8-C6-

10.10 €

5 Available 4 Days 8.59-C178.513.5138-AF Pass-through holes-M.479/150-8-C1749

12.34 €

5 Available 4 Days --9C1---M812Pass-through holes-M.479/150 B-M8-C1-

12.34 €

5 Available 4 Days --9C2---M812Pass-through holes-M.479/150 B-M8-C2-

12.34 €

5 Available 4 Days --9C3---M812Pass-through holes-M.479/150 B-M8-C3-

12.34 €

5 Available 4 Days --9C4---M812Pass-through holes-M.479/150 B-M8-C4-

12.34 €

5 Available 4 Days --9C5---M812Pass-through holes-M.479/150 B-M8-C5-

12.34 €

5 Available 4 Days --9C6---M812Pass-through holes-M.479/150 B-M8-C6-

12.34 €

5 Available 4 Days -9-C17---M812AF Pass-through holesM8M.479/150 B-M8-C1757

Loading...

  1. 1

Basic information

f(mm) 132±0.5 Material Technopolymer h(mm) 52.5
D/l(mm) 23 L(mm) 173 force 1 2100
force 2 2600 l1 113 Wheel base 132
work 1 15 work 2 7 Sub execution M.479

Tech Support