Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
51611-C6 |
51631-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | d1 (mm) | l1 (mm) | d (Ø) | d1 Pitch | D | L | l | l2 | s | s1 | newton unit* | newton unit# | max tightening torque unit | static load at breakage F unit | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.93 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M16 | 8 | 8 | 1.5 | 31 | 43 | 26 | 8 | 19 | - | 11 | 30 | 18 | 5900 | PMT.101 | SUPER-Technopolymer | PMT.101-8-M16x1,5-A-C6 | |
8.10 € | 5 | Available | 4 Days | [Polyamide] Technopolymer | M16 | 8 | 8 | 1.5 | 31 | 43 | 26 | 8 | 19 | 24 | 11 | 30 | 18 | 5900 | PMT.101 | SUPER-Technopolymer | PMT.101-8-M16x1,5-AK-C6 |
Loading...
Configure
Stock
Basic Attributes
Material
s1
Type
d1(mm)
l1(mm)
d(Ø)
d1 Pitch
D
L
l
l2
s
newton unit*
newton unit#
max tightening torque unit
static load at breakage F unit
Sub execution
High performing lines
Filter by CAD data type
Filter by standard shipping days
Optional Attributes