Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51682-C6
Part Number
|
---|
51682-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | d1 (mm) | l1 (mm) | d (Ø) | d1 Pitch | D | L | l | l2 | s | s1 | newton unit* | newton unit# | max tightening torque unit | static load at breakage F unit | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.57 € | 1 | Available |
Same day
Stock | Stainless steel | M20 | 10 | 10 | 1.5 | 31 | 48 | 33 | 10 | 22 | 30 | 19 | 45 | 25 | 6800 | PMT.101-SST | SUPER-Technopolymer | PMT.101-SST-10-M20x1,5-AK-C6 |
Loading...
This page is PMT.101 - Indexing plungers -Rest position SUPER-technopolymer body, part number 51682-C6.
You can find the detail information about specifications and dimensions on part number 51682-C6.
Configure
Stock
Basic Attributes
Type
Material
d1(mm)
l1(mm)
d(Ø)
d1 Pitch
D
L
l
l2
s
s1
newton unit*
newton unit#
max tightening torque unit
static load at breakage F unit
Sub execution
High performing lines
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
51601-C6 |
51602-C6 |
51611-C6 |
51612-C6 |
51621-C6 |
51622-C6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | d1 (mm) | l1 (mm) | d (Ø) | d1 Pitch | D | L | l | l2 | s | s1 | newton unit* | newton unit# | max tightening torque unit | static load at breakage F unit | Sub execution | High performing lines | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.37 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M10 | 5 | 5 | 1 | 21 | 29 | 17 | 5 | 12 | - | 7 | 17 | 6 | 2300 | PMT.101 | SUPER-Technopolymer | PMT.101-5-M10x1-A-C6 | |
5.81 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M12 | 6 | 6 | 1.5 | 25 | 35 | 20 | 6 | 14 | - | 9 | 24 | 10 | 3500 | PMT.101 | SUPER-Technopolymer | PMT.101-6-M12x1,5-A-C6 | |
6.93 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M16 | 8 | 8 | 1.5 | 31 | 43 | 26 | 8 | 19 | - | 11 | 30 | 18 | 5900 | PMT.101 | SUPER-Technopolymer | PMT.101-8-M16x1,5-A-C6 | |
7.50 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M20 | 10 | 10 | 1.5 | 31 | 48 | 33 | 10 | 22 | - | 19 | 45 | 25 | 7700 | PMT.101 | SUPER-Technopolymer | PMT.101-10-M20x1,5-A-C6 | |
5.78 € | 10 | 4 Days | [Polyamide] Technopolymer | M10 | 5 | 5 | 1 | 21 | 29 | 17 | 5 | 12 | 16 | 7 | 17 | 6 | 2300 | PMT.101 | SUPER-Technopolymer | PMT.101-5-M10x1-AK-C6 | ||
6.82 € | 1 | Available |
Same day
Stock | [Polyamide] Technopolymer | M12 | 6 | 6 | 1.5 | 25 | 35 | 20 | 6 | 14 | 19 | 9 | 24 | 10 | 3500 | PMT.101 | SUPER-Technopolymer | PMT.101-6-M12x1,5-AK-C6 |