Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
452771 |
452772 |
452773 |
452774 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Load (daN) | D (mm) | l3 (mm) | Diameter | d | d3 | l4 | l5 | Rolling resistance unit (N) | Carrying capacity | Dynamic carrying capacity unit (N) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.59 € | 12 | Available | 4 Days | 2500 | 100 | 40 | 100 | 15 | 32 | 40 | 9 | 1800 | 1401to2600N | 1800 | RE.G2-100-RSL | |
38.37 € | 6 | Available | 4 Days | 3200 | 125 | 50 | 125 | 20 | 47 | 59 | 14 | 2300 | 1401to2600N | 2300 | RE.G2-125-RSL | |
46.44 € | 4 | Available | 4 Days | 4200 | 160 | 50 | 160 | 20 | 47 | 59 | 14 | 3000 | 2601to5000N | 3000 | RE.G2-160-RSL | |
49.13 € | 4 | Available | 4 Days | 10000 | 200 | 50 | 200 | 20 | 52 | 60 | 17.5 | 3000 | 2601to5000N | 5000 | RE.G2-200-RSL |
Loading...
Configure
Basic Attributes
Allowable Load(daN)
D(mm)
l3(mm)
Diameter
d
d3
l4
l5
Rolling resistance unit(N)
Carrying capacity
Dynamic carrying capacity unit(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes