Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
78532-R
Part Number
|
---|
78532-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | External diameter | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.63 € | 1 | Available | 1 Day | 99 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 37 | 18 | 12 | 17 | 60 | - | - | 20 | - | 16 | 20.5 | 25.5 | - | 100 | - | 37 | - | 12 | 54 | - | 7 | VRTP+IR | fold away handle | Plain hole | - | - | VRTP.100+IR A-12 | - |
Loading...
This page is VRTP. - Spoked handwheels -Technopolymer, part number 78532-R.
You can find the detail information about specifications and dimensions on part number 78532-R.
Configure
Basic Attributes
Material Handle
Material Grip
D
L
d1
b
m
t
work1
Material
Execution
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
B
d2
d3
d4
External diameter
R
Hole
torque1
work3
Sub execution
Handle
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
78412-R-K |
78421-R |
78421-R-K |
78532-R-K |
78610-R |
78610-R-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | External diameter | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.19 € | 1 | Available | 1 Day | - | - | - | - | - | 10 | 17 | - | 80 | 35 | 18 | 18 | 16 | 20.5 | 25 | 3 | 80 | - | - | 11.4 | - | 32 | 5 | - | - | without handle | Plain hole and keyway | Technopolymer | VRTP. | VRTP.80-A10-K | 70 | |
13.53 € | 1 | Available |
Same day
Stock | 80 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 35 | 18 | 8 | 17 | 45 | - | - | 18 | - | 16 | 20.5 | 25 | - | 80 | M6 | 29 | - | 8 | 32 | - | 5 | VRTP+I | revolving handle | Plain hole | - | - | VRTP.80+I A-8 | - | |
16.70 € | 1 | Available | 1 Day | - | - | - | - | - | 8 | 17 | 45 | 80 | 35 | 18 | 18 | 16 | 20.5 | 25 | 2 | 80 | M6 | 29 | 9 | - | 32 | 5 | - | - | revolving handle | Plain hole and keyway | Technopolymer | VRTP+I | VRTP.80+I-A8-K | 104 | |
37.80 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 17 | 60 | 99 | 37 | 20 | 18 | 16 | 20.5 | 25.5 | 4 | 80 | - | 37 | 13.8 | - | 54 | 7 | - | - | fold away handle | Plain hole and keyway | Technopolymer | VRTP+IR | VRTP.100+IR-A12-K | 155 | |
11.57 € | 1 | Available | 1 Day | 125 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 44 | 22 | 8 | 22 | - | - | - | 22 | - | 20 | 26 | 31 | - | 125 | - | - | - | 8 | 94 | - | 10 | VRTP. | without handle | Plain hole | - | - | VRTP.125 A-8 | - | |
14.74 € | 1 | Available | 1 Day | - | - | - | - | - | 8 | 22 | - | 125 | 44 | 22 | 22 | 20 | 26 | 31 | 2 | 80 | - | - | 9 | - | 94 | 10 | - | - | without handle | Plain hole and keyway | Technopolymer | VRTP. | VRTP.125-A8-K | 165 |