Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
78923-R
Part Number
|
---|
78923-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | External diameter | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.30 € | 1 | Available | 1 Day | 250 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 69 | 35 | 24 | 38 | 90 | - | - | 32 | - | 33 | 45 | 58 | - | 250 | M10 | 103 | - | 24 | 420 | - | 28 | VRTP+I | revolving handle | Plain hole | - | - | VRTP.250+I A-24 | - |
Loading...
This page is VRTP. - Spoked handwheels -Technopolymer, part number 78923-R.
You can find the detail information about specifications and dimensions on part number 78923-R.
Configure
Basic Attributes
Material Handle
Material Grip
D
L
d1
b
t
work1
Material
Execution
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
B
d2
d3
d4
External diameter
m
R
Hole
torque1
work3
Sub execution
Handle
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
78412-R-K |
78421-R |
78421-R-K |
78923-R-K |
78926-R |
78926-R-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | External diameter | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.42 € | 1 | Available | 1 Day | - | - | - | - | - | 10 | 17 | - | 80 | 35 | 18 | 18 | 16 | 20.5 | 25 | 3 | 80 | - | - | 11.4 | - | 32 | 5 | - | - | without handle | Plain hole and keyway | Technopolymer | VRTP. | VRTP.80-A10-K | 70 | |
13.95 € | 1 | Available |
Same day
Stock | 80 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 35 | 18 | 8 | 17 | 45 | - | - | 18 | - | 16 | 20.5 | 25 | - | 80 | M6 | 29 | - | 8 | 32 | - | 5 | VRTP+I | revolving handle | Plain hole | - | - | VRTP.80+I A-8 | - | |
18.06 € | 1 | Available | 1 Day | - | - | - | - | - | 8 | 17 | 45 | 80 | 35 | 18 | 18 | 16 | 20.5 | 25 | 2 | 80 | M6 | 29 | 9 | - | 32 | 5 | - | - | revolving handle | Plain hole and keyway | Technopolymer | VRTP+I | VRTP.80+I-A8-K | 104 | |
49.42 € | 1 | Available | 6 Days | - | - | - | - | - | 24 | 38 | 90 | 250 | 69 | 32 | 35 | 33 | 45 | 58 | 8 | 80 | M10 | 103 | 27.3 | - | 420 | 28 | - | - | revolving handle | Plain hole and keyway | Technopolymer | VRTP+I | VRTP.250+I-A24-K | 888 | |
50.00 € | 1 | Available | 4 Days | 250 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 69 | 35 | 20 | 38 | 65 | - | - | 32 | - | 33 | 45 | 58 | - | 250 | M10 | 103 | - | 20 | 420 | - | 28 | VRTP+IEL | revolving handle | Plain hole | - | - | VRTP.250+IEL A-20 | - | |
54.12 € | 1 | Available | 4 Days | - | - | - | - | - | 20 | 38 | 65 | 250 | 69 | 32 | 35 | 33 | 45 | 58 | 6 | 250 | M10 | 103 | 22.8 | - | 420 | 28 | - | - | revolving handle | Plain hole and keyway | Technopolymer | VRTP+IEL | VRTP.250+IEL-A20-K | 914 |