Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
78926-R-K
Part Number
|
---|
78926-R-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Handle | Handle, Type | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Type of assembly | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.12 € | 1 | Available | 4 Days | 250 | Available | Rotating | - | - | 20 | 38 | 65 | 250 | 69 | 32 | 35 | 33 | 45 | 58 | 6 | M10 | 103 | 22.8 | - | 420 | 28 | - | - | Plain hole and keyway | VRTP+IEL | VRTP.250+IEL-A20-K | 914 |
Loading...
Handwheel Type | 2-spoke | Material Handle | Technopolymer | Mounting Section, Hole Machining | Circular hole (reamer finish) |
---|---|---|---|---|---|
Material Grip | Technopolymer |
Configure
Basic Attributes
L(mm)
d1(mm)
Hole
work3
Sub execution
Type
D(Ø)
Handle
Handle, Type
d(mm)
h(mm)
H(mm)
D
L
B
d1
d2
d3
d4
b
m
R
t
torque1
work1
Type of assembly
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes