Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
78961-R
Part Number
|
---|
78961-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Handle | Handle, Type | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Type of assembly | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.10 € | 1 | Available | 1 Day | 300 | Available | Rotating | 78 | 40 | 26 | 43 | 90 | - | - | 35.5 | - | 37 | 52 | 66 | - | M10 | 123 | - | 26 | 480 | - | 36 | VRTP+I | Plain hole | - | VRTP.300+I A-26 | - |
Loading...
Handwheel Type | 2-spoke | Material Handle | Technopolymer | Mounting Section, Hole Machining | Circular hole (reamer finish) |
---|---|---|---|---|---|
Material Grip | Technopolymer |
This page is VRTP. - Spoked handwheels -Technopolymer, part number 78961-R.
You can find the detail information about specifications and dimensions on part number 78961-R.
Configure
Basic Attributes
Handle
Handle, Type
D
L
d1
b
t
work1
Execution
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
B
d2
d3
d4
m
R
Hole
torque1
work3
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
78412-R-K |
78421-R |
78421-R-K |
78961-R-K |
78964-R |
78964-R-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Handle | Handle, Type | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Type of assembly | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.42 € | 1 | Available | 1 Day | 80 | None (without grip mounting hole) | - | - | - | 10 | 17 | - | 80 | 35 | 18 | 18 | 16 | 20.5 | 25 | 3 | - | - | 11.4 | - | 32 | 5 | - | - | Plain hole and keyway | VRTP. | VRTP.80-A10-K | 70 | |
13.95 € | 1 | Available |
Same day
Stock | 80 | Available | Rotating | 35 | 18 | 8 | 17 | 45 | - | - | 18 | - | 16 | 20.5 | 25 | - | M6 | 29 | - | 8 | 32 | - | 5 | VRTP+I | Plain hole | - | VRTP.80+I A-8 | - | |
18.06 € | 1 | Available | 1 Day | 80 | Available | Rotating | - | - | 8 | 17 | 45 | 80 | 35 | 18 | 18 | 16 | 20.5 | 25 | 2 | M6 | 29 | 9 | - | 32 | 5 | - | - | Plain hole and keyway | VRTP+I | VRTP.80+I-A8-K | 104 | |
73.24 € | 1 | Available | 1 Day | 300 | Available | Rotating | - | - | 26 | 43 | 90 | 300 | 78 | 35.5 | 40 | 37 | 52 | 66 | 8 | M10 | 123 | 29.3 | - | 480 | 36 | - | - | Plain hole and keyway | VRTP+I | VRTP.300+I-A26-K | 1111 | |
73.72 € | 1 | Available | 4 Days | 300 | Available | Rotating | 78 | 40 | 20 | 43 | 65 | - | - | 35.5 | - | 37 | 52 | 66 | - | M10 | 127 | - | 20 | 480 | - | 36 | VRTP+IEL | Plain hole | - | VRTP.300+IEL A-20 | - | |
77.86 € | 1 | Available | 4 Days | 300 | Available | Rotating | - | - | 20 | 43 | 65 | 300 | 78 | 35.5 | 40 | 37 | 52 | 66 | 6 | M10 | 127 | 22.8 | - | 480 | 36 | - | - | Plain hole and keyway | VRTP+IEL | VRTP.300+IEL-A20-K | 1060 |