Barrel roller bearings 202, main dimensions to DIN 635-1 (20219-MB)

Barrel roller bearings 202, main dimensions to DIN 635-1 20219-MB
  • Volume Discount

Product Details:

Manufacturer part number: 20219-MB

Brand: FAG

Price: 550.55

Delivery time: 17 Days


Technical Data:

Inner Diameter d: 95 mm

Outer Diameter D: 170 mm

Width B (or T): 32 mm

Rotational Speed: 4200 1/min

Basic Load Rating, Dynamic Rating: 206000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20219-MB

Part Number
20219-MB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

550.55 €

1 17 Days 95170324200206000265000-----

Loading...

  1. 1

This page is Barrel roller bearings 202, main dimensions to DIN 635-1, part number 20219-MB.
You can find the detail information about specifications and dimensions on part number 20219-MB.

Variation of this product

Part Number
20206-TVP
20206-TVP-C3
20207-TVP
20220-MB
20221-MB
20222-MB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

125.28 €

1 Available 3 Days 306216108002800028500-----
-

142.26 €

1 Available 5 Days 306216---C3----

158.04 €

1 Available 5 Days 35721797004100043000-----

605.85 €

1 Available 5 Days 100180344000225000290000-----

538.89 €

1 Available 3 Days 105190363850244000315000-AvailableAvailable4.67kg

809.85 €

1 Available 5 Days 110200383600285000370000-----

Tech Support