Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6018-M
Part Number
|
---|
6018-M |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 90 | 140 | 24 | 62000 | 8600 | Radial | 49500 | - | Available | Available | 1.42 | kg |
Loading...
This page is Deep groove ball bearings / single row / 60 / similar to DIN 625-1 / FAG, part number 6018-M.
You can find the detail information about specifications and dimensions on part number 6018-M.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6005-C3 |
6005-MA-C3 |
6005-TB |
6018-M-C3 |
6019 |
6019-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 4.20 € | 1 | Available |
Same day
Stock | 25 | 47 | 12 | - | - | - | - | - | - | - | - | - | |
- | 21.52 € | 1 |
Same day
Stock | 25 | 47 | 12 | - | - | - | - | - | - | - | - | - | ||
- | 22.67 € | 1 | Available |
Same day
Stock | 25 | 47 | 12 | - | - | - | - | - | - | - | - | - | |
- | 175.32 € | 1 | Available |
Same day
Stock | 90 | 140 | 24 | - | - | - | - | - | - | - | - | - | |
87.98 € | 1 |
Same day
Stock | 95 | 145 | 24 | 64000 | 6300 | Radial | 54000 | - | - | - | - | - | |||
- | 87.99 € | 1 | Available |
Same day
Stock | 95 | 145 | 24 | - | - | - | - | - | - | - | - | - |