Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6034-2RSR
Main dimensions | Basic load ratings | Fatigue limit load | Limiting speed | Factor | Mass | Designation | Dimensions | Mounting dimensions | ||||||||
d | D | B | dyn. | stat. | Cur | nG | f0 | m | d | r | D2 | d1 | da | Da | ra | |
Cr | C0r | |||||||||||||||
N | N | N | min–1 | ≈ kg | min. | ≈ | ≈ | min. | max. | max. | ||||||
17 | 35 | 10 | 6400 | 3250 | 157 | 11800 | 14.3 | 0.04 | 6003-2RSR | 17 | 0.3 | 30.8 | 22.7 | 19 | 33 | 0.3 |
25 | 47 | 12 | 10700 | 5900 | 305 | 8400 | 14.6 | 0.085 | 6005-2RSR | 25 | 0.6 | 42.5 | 32 | 28.2 | 43.8 | 0.6 |
30 | 55 | 13 | 13500 | 8000 | 390 | 7000 | 14.8 | 0.126 | 6006-2RSR | 30 | 1 | 49.2 | 38.3 | 34.6 | 50.4 | 1 |
35 | 62 | 14 | 17000 | 10300 | 550 | 6200 | 14.9 | 0.163 | 6007-2RSR | 35 | 1 | 55.4 | 43.2 | 39.6 | 57.4 | 1 |
40 | 68 | 15 | 17800 | 11500 | 580 | 5400 | 15.2 | 0.202 | 6008-2RSR | 40 | 1 | 61.6 | 49.3 | 44.6 | 63.4 | 1 |
45 | 75 | 16 | 21200 | 14400 | 730 | 4950 | 15.3 | 0.257 | 6009-2RSR | 45 | 1 | 68 | 54.2 | 49.6 | 70.4 | 1 |
50 | 80 | 16 | 22000 | 15800 | 770 | 4450 | 15.6 | 0.283 | 6010-2RSR | 50 | 1 | 72.9 | 59.8 | 54.6 | 75.4 | 1 |
55 | 90 | 18 | 30000 | 21200 | 1120 | 4100 | 15.3 | 0.41 | 6011-2RSR | 55 | 1.1 | 81.5 | 66.2 | 61 | 84 | 1 |
60 | 95 | 18 | 31500 | 23200 | 1190 | 3750 | 15.6 | 0.431 | 6012-2RSR | 60 | 1.1 | 86 | 71.3 | 66 | 89 | 1 |
65 | 100 | 18 | 32500 | 25000 | 1270 | 3500 | 15.7 | 0.463 | 6013-2RSR | 65 | 1.1 | 91.5 | 76.2 | 71 | 94 | 1 |
70 | 110 | 20 | 40500 | 31000 | 1850 | 3250 | 15.6 | 0.64 | 6014-2RSR | 70 | 1.1 | 100 | 82.8 | 76 | 104 | 1 |
75 | 115 | 20 | 42000 | 33500 | 1960 | 3050 | 15.8 | 0.678 | 6015-2RSR | 75 | 1.1 | 105.3 | 88.1 | 81 | 109 | 1 |
80 | 125 | 22 | 51000 | 40000 | 2340 | 2850 | 15.7 | 0.895 | 6016-2RSR | 80 | 1.1 | 113.7 | 93.7 | 86 | 119 | 1 |
85 | 130 | 22 | 53000 | 43000 | 2430 | 2700 | 15.7 | 0.917 | 6017-2RSR | 85 | 1.1 | 119.2 | 99.2 | 91 | 124 | 1 |
90 | 140 | 24 | 62000 | 49500 | 2950 | 2500 | 15.5 | 1.21 | 6018-2RSR | 90 | 1.5 | 126.8 | 106.2 | 97 | 133 | 1.5 |
95 | 145 | 24 | 64000 | 54000 | 3050 | 2420 | 15.8 | 1.27 | 6019-2RSR | 95 | 1.5 | 131.8 | 110.6 | 102 | 138 | 1.5 |
100 | 150 | 24 | 64000 | 54000 | 2950 | 2300 | 15.8 | 1.32 | 6020-2RSR | 100 | 1.5 | 137.3 | 116.2 | 107 | 143 | 1.5 |
105 | 160 | 26 | 75000 | 64000 | 3450 | 2200 | 15.7 | 1.6 | 6021-2RSR | 105 | 2 | 145.3 | 121.7 | 113.8 | 151.2 | 2 |
120 | 180 | 28 | 88000 | 77000 | 3550 | 1920 | 15.8 | 2.18 | 6024-2RSR | 120 | 2 | 165.4 | 139.4 | 128.8 | 171.2 | 2 |
130 | 200 | 33 | 113000 | 101000 | 4850 | 1750 | 15.8 | 3.16 | 6026-2RSR | 130 | 2 | 182.1 | 152.9 | 138.8 | 191.2 | 2 |
140 | 210 | 33 | 117000 | 109000 | 5000 | 1650 | 16 | 3.58 | 6028-2RSR | 140 | 2 | 191.3 | 161.9 | 148.8 | 201.2 | 2 |
160 | 240 | 38 | 142000 | 136000 | 5800 | 1440 | 16 | 6.16 | 6032-2RSR | 160 | 2.1 | 219.7 | 185.5 | 170.2 | 229.8 | 2.1 |
170 | 260 | 42 | 179000 | 172000 | 7400 | 1340 | 15.7 | 7.3 | 6034-2RSR | 170 | 2.1 | 236.5 | 198.9 | 180.2 | 249.8 | 2.1 |
Part Number
|
---|
6034-2RSR |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 170 | 260 | 42 | 179000 | 1340 | Radial | 172000 | - | Available | Available | 7.2 | kg |
Loading...
This page is Deep groove ball bearings / single row / 60xx / 2RSR Lip seal / 60xx2RSR / similar to DIN 625-1 / FAG, part number 6034-2RSR.
You can find the detail information about specifications and dimensions on part number 6034-2RSR.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6005-2RSR |
6005-2RSR-C3 |
6006-2RSR |
6006-2RSR-C3 |
607-2RSR-HLC |
607-2RSR-HLC-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.45 € | 1 | Available | 3 Days | 25 | 47 | 12 | 10700 | 8400 | Radial | 5900 | - | - | - | - | - | ||
- | 5.45 € | 1 | Available |
Same day
Stock | 25 | 47 | 12 | - | - | - | - | - | - | - | - | - | |
7.08 € | 1 | Available | 5 Days | 30 | 55 | 13 | 13500 | 7000 | Radial | 8000 | - | - | - | - | - | ||
- | 7.08 € | 1 | Available | 5 Days | 30 | 55 | 13 | - | - | - | - | - | - | - | - | - | |
- | 3.17 € | 1 | Available | 4 Days | 7 | 19 | 6 | - | - | - | - | - | - | - | - | - | |
- | 3.17 € | 1 | Available | 4 Days | 7 | 19 | 6 | - | - | - | - | - | - | - | - | - |