Deep groove ball bearings / single row / 60xx-C / 60xx-C / similar to DIN 625-1 / FAG (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000-C
6002-C
6004-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

2.86 €

1 Available 3 Days 10268530044500Radial1970

3.10 €

1 Available 5 Days 15329600037000Radial2850

3.10 €

1 Available 7 Days 2042121060027500Radial5000

Loading...

  1. 1

Tech Support