Deep groove ball bearings / single row / 60xx-C / 2Z gap seal / 60xx-C2Z / similar to DIN 625-1 / FAG (6000-C-2Z)

Deep groove ball bearings / single row / 60xx-C / 2Z gap seal / 60xx-C2Z / similar to DIN 625-1 / FAG 6000-C-2Z
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 6000-C-2Z

Brand: FAG

Price: 3.30

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 10 φ

Outer Diameter D: 26 φ

Width B (or T): 8 mm

Basic Dynamic Load Rating: 5000 N

Maximum Allowable Rotational Speed: 44500 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6000-C-2Z

Part Number
6000-C-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

3.30 €

1 Available 4 Days 10268500044500Radial1970

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 60xx-C / 2Z gap seal / 60xx-C2Z / similar to DIN 625-1 / FAG, part number 6000-C-2Z.
You can find the detail information about specifications and dimensions on part number 6000-C-2Z.

Variation of this product

Part Number
6000-C-2Z-C3
6001-C-2Z
6001-C-2Z-C3
6002-C-2Z
6002-C-2Z-C3
6004-C-2Z
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

3.30 €

1 Available Same day

Stock

10268----

3.34 €

1 Available 4 Days 12288590036000Radial2370
-

3.34 €

1 Available Same day

Stock

12288----

3.57 €

1 Available 5 Days 15329600037000Radial2850
-

3.57 €

1 Available 5 Days 15329----

4.20 €

1 Available 3 Days 2042121060023200Radial5000

Tech Support