Deep groove ball bearings / single row / 63xx / 63 / similar to DIN 625-1 / FAG

Deep groove ball bearings / single row / 63xx / 63 / similar to DIN 625-1 / FAG
  • Promotional pricing
  • Volume Discount
[Specifications]
・Inner Diameter d(φ): 4-190
・Outer Diameter D(φ): 16-400
・DIN 625-1

Deep groove ball bearings, Single row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6300-B-C3-SNZ1

Part Number
6300-B-C3-SNZ1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier Cage material RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

3.72 €

3.05 €

1 Available Same day

Stock

103511----------

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 63xx / 63 / similar to DIN 625-1 / FAG, part number 6300-B-C3-SNZ1.
You can find the detail information about specifications and dimensions on part number 6300-B-C3-SNZ1.

Variation of this product

Part Number
6300-B-SNZ1
6301
6301-C3
6302
6302-C3
6303
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier Cage material RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

3.72 €

1 Available 5 Days 103511----------

2.77 €

1 Available 3 Days 1237121030028500Radial4200CNsteel sheet metal----
-

2.77 €

1 Available 3 Days 12371210300-Radial-C3steel sheet metal----

3.92 €

1 Available 5 Days 1542131200025000Radial5300CNSteel sheet metal----
-

3.92 €

1 Available 5 Days 15421312000-Radial-C3steel sheet metal----

4.44 €

1 Available 5 Days 1747141440022300Radial6500CNSteel sheet metal----

Tech Support