Deep groove ball bearings / single row / 63xx / 2DRS Lip seal / 63xx-2DRS / similar to DIN 625-1 / FAG (Part Numbers)

Deep groove ball bearings / single row / 63xx / 2DRS Lip seal / 63xx-2DRS / similar to DIN 625-1 / FAG
  • Promotional pricing
  • Volume Discount

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6300-B-2DRS-L278-C3-SNZ1
6300-B-2DRS-L278-SNZ1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.68 €

1 Available 5 Days

6.68 €

4.68 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 10 Outer Diameter D(φ) 35 Width B (or T)(mm) 11

Tech Support