Hydraulic rod ends GF..-DO, with welding face, requiring maintenance, to DIN ISO 12 240-4 (GF20-DO-A)

Hydraulic rod ends GF..-DO, with welding face, requiring maintenance, to DIN ISO 12 240-4 GF20-DO-A
  • Volume Discount

Product Details:

Manufacturer part number: GF20-DO-A

Brand: INA

Price: 38.37

Delivery time: 3 Days


Technical Data:

I.D. D: 20 mm

Static load capacity radial: 65600 N

Basic Load Rating: 29.6 kN

Allowable Tilt Angle α: 9 deg

Outer Diameter: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GF20-DO-A

Part Number
GF20-DO-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

38.37 €

1 Available 3 Days 206560029.69501663

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -60::200

This page is Hydraulic rod ends GF..-DO, with welding face, requiring maintenance, to DIN ISO 12 240-4, part number GF20-DO-A.
You can find the detail information about specifications and dimensions on part number GF20-DO-A.

Variation of this product

Part Number
GF25-DO-A
GF30-DO-A
GF35-DO-A
GF40-DO-A
GF45-DO-A
GF50-DO-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

43.94 €

1 Available 3 Days 256880048.37552072.5

53.37 €

1 Available 3 Days 3011600062.36652283.5

98.58 €

1 Available 5 Days 3519300079.968325102.5

87.12 €

1 Available 3 Days 4030600099.1710028119

107.26 €

1 Available 3 Days 45386000128711032132

178.60 €

1 Available 5 Days 50442000157612335149.5

Tech Support