Hydraulic rod ends GIHRK..-DO, with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread (GIHRK30-DO-B)

Hydraulic rod ends GIHRK..-DO, with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread GIHRK30-DO-B
  • Volume Discount

Product Details:

Manufacturer part number: GIHRK30-DO-B

Brand: INA

Price: 81.18

Delivery time: 17 Days


Technical Data:

I.D. D: 30 mm

Static load capacity radial: 96800 N

Basic Load Rating: 62.3 kN

Allowable Tilt Angle α: 6 deg

Outer Diameter: 64 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIHRK30-DO-B

Part Number
GIHRK30-DO-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Product size (length)
(mm)

81.18 €

1 17 Days 309680062.366492

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -60::200

This page is Hydraulic rod ends GIHRK..-DO, with thread clamping device, requiring maintenance, to DIN ISO 12 240-4, right hand thread, part number GIHRK30-DO-B.
You can find the detail information about specifications and dimensions on part number GIHRK30-DO-B.

Variation of this product

Part Number
GIHRK120-DO-A
GIHRK20-DO-B
GIHRK25-DO-B
GIHRK35-DO-B
GIHRK40-DO-B
GIHRK50-DO-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Product size (length)
(mm)

2,642.78 €

1 17 Days 12023700009526340490

62.78 €

1 Available 3 Days 208110029.695678

76.02 €

1 12 Days 256550048.375678

98.09 €

1 Available 3 Days 3514000079.9678109

163.92 €

1 Available 5 Days 4022800099.1794132

180.49 €

1 Available 3 Days 503330001576116163

Tech Support