Manufacturer part number: RNA4900-RSR-XL
Brand: INA
Price: 16.08 €
Delivery time: 3 Days
Internal Diameter: 14 mm
Outer Diameter: 22 mm
Width: 13 mm
Allowable Rotational Speed: 14800 1/min
Basic Load Rating, Dynamic Rating: 7700 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RNA4900-RSR-XL
Part Number
|
---|
RNA4900-RSR-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.08 € | 1 | Available | 3 Days | 14 | 22 | 13 | 14800 | 7700 | 6900 |
Loading...
This page is Needle roller bearings RNA49..-RSR, dimension series 49, lip seal on one side, part number RNA4900-RSR-XL.
You can find the detail information about specifications and dimensions on part number RNA4900-RSR-XL.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RNA4901-RSR-XL |
RNA4902-RSR-XL |
RNA4903-RSR-XL |
RNA4904-RSR-XL |
RNA4905-RSR-XL |
RNA4906-RSR-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
23.03 € | 1 | Available | 5 Days | 16 | 24 | 13 | 13900 | 8600 | 8300 | ||
17.91 € | 1 | Available | 3 Days | 20 | 28 | 13 | 12600 | 9700 | 10300 | ||
25.98 € | 1 | Available | 5 Days | 22 | 30 | 13 | 12000 | 10000 | 11000 | ||
27.88 € | 1 | Available | 5 Days | 25 | 37 | 17 | 10100 | 19500 | 19900 | ||
30.93 € | 1 | Available | 5 Days | 30 | 42 | 17 | 8600 | 21800 | 24200 | ||
35.86 € | 1 | Available | 5 Days | 35 | 47 | 17 | 7500 | 23900 | 28500 |