Manufacturer part number: RAE12-XL-NPP-FA106
Brand: INA
Price: 15.17 €
Delivery time: 3 Days
Inner Diameter d: 12 φ
Outer Diameter D: 40 φ
Width B (or T): 19 mm
Basic Dynamic Load Rating: 9800 N
Load Direction: Radial
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RAE12-XL-NPP-FA106
Part Number
|
---|
RAE12-XL-NPP-FA106 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Load Direction | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.17 € | 1 | Available | 3 Days | 12 | 40 | 19 | 9800 | Radial | 4750 | 28.6 |
Loading...
This page is Radial insert ball bearings / outer ring, cylindrical / eccentric locking collar / P seals on both sides / RAExx-NPP / INA, part number RAE12-XL-NPP-FA106.
You can find the detail information about specifications and dimensions on part number RAE12-XL-NPP-FA106.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Width with mounting components B1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RAE15-XL-NPP-FA106 |
RAE17-XL-NPP-FA106 |
RAE20-XL-NPP-B-FA106 |
RAE20-XL-NPP-FA106 |
RAE25-XL-NPP-FA106 |
RAE30-XL-NPP-B-FA106 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Load Direction | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
17.85 € | 1 | 7 Days | 15 | 40 | 19 | 9800 | Radial | 4750 | 28.6 | |||
17.93 € | 1 | 7 Days | 17 | 40 | 19 | 9800 | Radial | 4750 | 28.6 | |||
- | 19.06 € | 1 | Available | 3 Days | 20 | 47 | 31 | - | - | - | - | |
19.06 € | 2 | Available | 2 Days | 20 | 47 | 21.4 | 12800 | Radial | 6600 | 31 | ||
20.54 € | 1 | Available | 3 Days | 25 | 52 | 21.4 | 14000 | Radial | 7800 | 31 | ||
- | 33.20 € | 1 | Available | 5 Days | 30 | 62 | 35.8 | - | - | - | - |