Radial spherical plain bearings GE..-DO-2TS, DIN ISO 12 240-1, sealing with 3 lips made of PTFE with steel reinforcement on both sides

Radial spherical plain bearings GE..-DO-2TS, DIN ISO 12 240-1, sealing with 3 lips made of PTFE with steel reinforcement on both sides
  • Volume Discount
[Specifications]
・Type: Spherical Bearing
・Spherical Bearing Type: Standard
・Main Body Material: Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE30-DO-2TS
GE35-DO-2TS
GE40-DO-2TS
GE45-DO-2TS
GE50-DO-2TS
GE60-DO-2TS
GE70-DO-2TS
GE80-DO-2TS
GE90-DO-2TS
GE100-DO-2TS
GE110-DO-2TS
GE120-DO-2TS
GE140-DO-2TS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
-

22.77 €

1 17 Days 3019100000383074722
-

36.95 €

1 Available 5 Days 35--65525
-

44.21 €

1 Available 5 Days 40--76228
-

51.25 €

1 Available 5 Days 45--76832
-

64.55 €

1 Available 5 Days 50--67535
-

98.75 €

1 Available 5 Days 60--69044
-

107.57 €

1 7 Days 70--610549
-

194.51 €

1 Available 5 Days 80--612055
-

254.64 €

1 Available 5 Days 90--513060
-

342.52 €

1 Available 5 Days 100--715070
-

438.17 €

1 Available 5 Days 110--616070

593.26 €

1 Available 5 Days 1204760000952618085

-

1 4 Days 14053600001070721090

Loading...

  1. 1

Basic information

Type Spherical Bearing Spherical Bearing Type Standard Main Body Material Steel
The material of a ball Steel Liner Material Steel Operating Temperature Range(°C) -30::100
Lubricating Method Lubrication

Tech Support