Radial spherical plain bearings GE..-FO-2RS, requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides (Part Numbers - CAD Download)

Radial spherical plain bearings GE..-FO-2RS, requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
  • Volume Discount
[Specifications]
・I.D. D(mm): 20~110
・Allowable Tilt Angle α(deg): 12~17
・Outer Diameter(mm): 42~180
・Width(mm): 25~100
・DIN ISO 12 240-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE20-FO-2RS
GE25-FO-2RS
GE30-FO-2RS
GE30-FO-2RS-HLN
GE35-FO-2RS
GE40-FO-2RS
GE45-FO-2RS
GE50-FO-2RS
GE50-FO-2RS-HLN
GE60-FO-2RS
GE70-FO-2RS
GE80-FO-2RS
GE90-FO-2RS
GE100-FO-2RS-A
GE110-FO-2RS-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
RoHS Certificate REACH Certificate Weight per Unit
(kg)

32.19 €

1 Available 5 Days 2024100048.3174225---

26.60 €

1 Available 3 Days 2531100062.3174728---

34.32 €

1 7 Days 3040000079.9175532---
-

-

1 4 Days 30---5532AvailableAvailable0.286

51.12 €

1 Available 5 Days 3549600099.1166235---

46.05 €

1 Available 3 Days 40639000128176840---

53.37 €

1 Available 3 Days 45785000157157543---

88.94 €

1 Available 3 Days 501220000245179056---
-

88.94 €

1 Available 3 Days 50---9056AvailableAvailable1.382

128.62 €

1 Available 3 Days 6015600003131710563---

187.87 €

1 12 Days 7020100004021612070---

221.92 €

1 Available 3 Days 8024400004891413075---

386.77 €

1 12 Days 9030400006081515085---
-

353.15 €

1 Available 3 Days 10032800006551416085---
-

659.73 €

1 17 Days 110476000095212180100---

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -30::130

Tech Support