Radial spherical plain bearings GE..-FW-2RS, maintenance-free, to DIN ISO 12 240-1, lip seals on both sides (GE30-FW-2RS-A)

Radial spherical plain bearings GE..-FW-2RS, maintenance-free, to DIN ISO 12 240-1, lip seals on both sides GE30-FW-2RS-A
  • Volume Discount

Product Details:

Manufacturer part number: GE30-FW-2RS-A

Brand: INA

Price: 99.75

Delivery time: 5 Days


Technical Data:

I.D. D: 30 mm

Static load capacity radial: 353000 N

Basic Load Rating: 212 kN

Allowable Tilt Angle α: 17 deg

Outer Diameter: 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE30-FW-2RS-A

Part Number
GE30-FW-2RS-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)

99.75 €

1 Available 5 Days 30353000212175532

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -30::130

This page is Radial spherical plain bearings GE..-FW-2RS, maintenance-free, to DIN ISO 12 240-1, lip seals on both sides, part number GE30-FW-2RS-A.
You can find the detail information about specifications and dimensions on part number GE30-FW-2RS-A.

Variation of this product

Part Number
GE35-FW-2RS-A
GE40-FW-2RS-A
GE45-FW-2RS-A
GE50-FW-2RS-A
GE60-FW-2RS-A
GE70-FW-2RS-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)

83.88 €

1 Available 3 Days 35466000280166235

97.66 €

1 Available 3 Days 40600000360176840

163.92 €

1 Available 5 Days 45739000444157543

198.58 €

1 Available 5 Days 501150000691179056

229.75 €

1 Available 3 Days 6014700008831710563

521.70 €

1 Available 5 Days 70189000011301612070

Tech Support