Rod ends GAR..-DO-2RS, with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread (GAR35-DO-2RS)

Rod ends GAR..-DO-2RS, with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread GAR35-DO-2RS
  • Volume Discount

Product Details:

Manufacturer part number: GAR35-DO-2RS

Brand: INA

Price: 136.30

Delivery time: 5 Days


Technical Data:

I.D. D: 35 mm

Static load capacity radial: 159000 N

Basic Load Rating: 79.9 kN

Allowable Tilt Angle α: 6 deg

Outer Diameter: 82 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAR35-DO-2RS

Part Number
GAR35-DO-2RS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

136.30 €

1 Available 5 Days 3515900079.968225181

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -30::130

This page is Rod ends GAR..-DO-2RS, with external thread, requiring maintenance, to DIN ISO 12 240-4, lip seals on both sides, right hand thread, part number GAR35-DO-2RS.
You can find the detail information about specifications and dimensions on part number GAR35-DO-2RS.

Variation of this product

Part Number
GAR20-DO-2RS
GAR25-DO-2RS
GAR30-DO-2RS
GAR40-DO-2RS
GAR45-DO-2RS
GAR50-DO-2RS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)
-

42.20 €

1 Available 3 Days 20---53104.5-
-

54.15 €

1 Available 3 Days 25---64126-
-

77.26 €

1 Available 3 Days 30---73146.5-

149.11 €

1 Available 3 Days 4019400099.179228196

202.74 €

1 Available 3 Days 45259000128710232214

248.51 €

1 Available 5 Days 50314000157611235241

Tech Support