Rod ends GIR..-UK-2RS, with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread (GIR35-UK-2RS-A)

Rod ends GIR..-UK-2RS, with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread GIR35-UK-2RS-A
  • Volume Discount

Product Details:

Manufacturer part number: GIR35-UK-2RS-A

Brand: INA

Price: 190.95

Delivery time: 5 Days


Technical Data:

I.D. D: 35 mm

Static load capacity radial: 159000 N

Basic Load Rating: 210 kN

Allowable Tilt Angle α: 6 deg

Outer Diameter: 82 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIR35-UK-2RS-A

Part Number
GIR35-UK-2RS-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

190.95 €

1 Available 5 Days 3515900021068225166

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -30::130

This page is Rod ends GIR..-UK-2RS, with internal thread, maintenance-free, to DIN ISO 12 240-4, lip seals on both sides, right hand thread, part number GIR35-UK-2RS-A.
You can find the detail information about specifications and dimensions on part number GIR35-UK-2RS-A.

Variation of this product

Part Number
GIR40-UK-2RS-A
GIR50-UK-2RS-A
GIR60-UK-2RS-A
GIR70-UK-2RS-A
GIR80-UK-2RS-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

313.73 €

1 Available 5 Days 4019400028079228188

305.18 €

1 Available 3 Days 50314000444611235216

519.68 €

1 Available 3 Days 60485000691613544242.5

794.55 €

1 17 Days 70564000883616049280

1,293.68 €

1 Available 5 Days 806900001130618055320

Tech Support