Spherical roller bearings 222..-BEA, main dimensions to DIN 635-2 (22244-BEA-XL-MB1)

Spherical roller bearings 222..-BEA, main dimensions to DIN 635-2 22244-BEA-XL-MB1
  • Volume Discount

Product Details:

Manufacturer part number: 22244-BEA-XL-MB1

Brand: FAG

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 220 mm

Outer Diameter D: 400 mm

Width B (or T): 108 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22244-BEA-XL-MB1

Part Number
22244-BEA-XL-MB1
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
- 1 4 Days 220400108----AvailableAvailable58.505kg

Loading...

  1. 1

This page is Spherical roller bearings 222..-BEA, main dimensions to DIN 635-2, part number 22244-BEA-XL-MB1.
You can find the detail information about specifications and dimensions on part number 22244-BEA-XL-MB1.

Variation of this product

Part Number
22240-BEA-XL-MB1
22244-BEA-XL-MB1-C3
22248-BEA-XL-MB1
22248-BEA-XL-MB1-C3
22252-BEA-XL-MB1
22252-BEA-XL-MB1-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

2,495.20 €

1 Available 4 Days 20036098--------
-

-

1 4 Days 220400108---C3AvailableAvailable59.3kg
-

4,738.40 €

1 Available 4 Days 240440120--------
-

4,738.40 €

1 Available 4 Days 240440120---C3----

6,575.60 €

1 Available 5 Days 260480130172026000003450000-----
-

6,575.60 €

1 Available 5 Days 260480130---C3----

Tech Support