Spherical roller bearings 231..-BEA, main dimensions to DIN 635-2 (23140-BEA-XL-MB1)

Spherical roller bearings 231..-BEA, main dimensions to DIN 635-2 23140-BEA-XL-MB1
  • Volume Discount

Product Details:

Manufacturer part number: 23140-BEA-XL-MB1

Brand: FAG

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 200 mm

Outer Diameter D: 340 mm

Width B (or T): 112 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23140-BEA-XL-MB1

Part Number
23140-BEA-XL-MB1
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
- 1 4 Days 200340112--------

Loading...

  1. 1

This page is Spherical roller bearings 231..-BEA, main dimensions to DIN 635-2, part number 23140-BEA-XL-MB1.
You can find the detail information about specifications and dimensions on part number 23140-BEA-XL-MB1.

Variation of this product

Part Number
23148-BEA-XL-MB1
23156-BEA-XL-MB1
23160-BEA-XL-MB1
23160-BEA-XL-MB1-C3
23164-BEA-XL-MB1
23164-BEA-XL-MB1-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

-

1 4 Days 240400128--------
-

-

1 4 Days 280460146--------

5,718.39 €

1 Available 5 Days 300500160130032500004950000-----
-

-

1 4 Days 300500160---C3AvailableAvailable131kg
-

5,444.94 €

1 Available 3 Days 320540176117038000005900000-AvailableAvailable164.7kg
-

5,444.94 €

1 Available 3 Days 320540176---C3AvailableAvailable164.7kg

Tech Support