Spherical roller bearings 231..-E1, main dimensions to DIN 635-2 (23126-E1-XL-TVPB-C3)

Spherical roller bearings 231..-E1, main dimensions to DIN 635-2 23126-E1-XL-TVPB-C3
  • Volume Discount

Product Details:

Manufacturer part number: 23126-E1-XL-TVPB-C3

Brand: FAG

Price: 554.63

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 130 mm

Outer Diameter D: 210 mm

Width B (or T): 64 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23126-E1-XL-TVPB-C3

Part Number
23126-E1-XL-TVPB-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

554.63 €

1 Available 5 Days 13021064---C3

Loading...

  1. 1

This page is Spherical roller bearings 231..-E1, main dimensions to DIN 635-2, part number 23126-E1-XL-TVPB-C3.
You can find the detail information about specifications and dimensions on part number 23126-E1-XL-TVPB-C3.

Variation of this product

Part Number
23122-E1-XL-TVPB-C3
23124-E1-XL-TVPB
23124-E1-XL-TVPB-C3
23126-E1-XL-TVPB-C4
23128-E1-XL-TVPB
23128-E1-XL-TVPB-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

370.51 €

1 Available 5 Days 11018056---C3

439.85 €

1 17 Days 12020062----
-

488.21 €

1 Available 5 Days 12020062---C3
-

582.58 €

1 Available 5 Days 13021064----

649.00 €

1 Available 5 Days 1402256830007600001010000-
-

649.00 €

1 Available 5 Days 14022568---C3

Tech Support