Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B72xx-C / FAG (Part Numbers - CAD Download)

Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B72xx-C / FAG
  • Volume Discount
[Specifications]
・Inner Diameter d(φ): 10-130
・Outer Diameter D(φ): 30-230
・Width B (or T)(mm): 9-40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B7200-C-T-P4S-DUL
B7200-C-T-P4S-UL
B7201-C-T-P4S-DUL
B7201-C-T-P4S-UL
B7202-C-T-P4S-DUL
B7202-C-T-P4S-UL
B7203-C-T-P4S-DUL
B7203-C-T-P4S-UL
B7203-C-T-P4S-UM
B7204-C-T-P4S-DBL
B7204-C-T-P4S-DUL
B7204-C-T-P4S-DUM
B7204-C-T-P4S-UL
B7204-C-T-P4S-UM
B7205-C-T-P4S-DBL
B7205-C-T-P4S-DUL
B7205-C-T-P4S-DUM
B7205-C-T-P4S-K5-UL
B7205-C-T-P4S-UH
B7205-C-T-P4S-UL
B7205-C-T-P4S-UM
B7206-C-T-P4S-DBL
B7206-C-T-P4S-DTL
B7206-C-T-P4S-DUL
B7206-C-T-P4S-DUM
B7206-C-T-P4S-UH
B7206-C-T-P4S-UL
B7206-C-T-P4S-UM
B7207-C-T-P4S-DBL
B7207-C-T-P4S-DUL
B7207-C-T-P4S-DUM
B7207-C-T-P4S-K5-UL
B7207-C-T-P4S-UL
B7207-C-T-P4S-UM
B7208-C-T-P4S-DBL
B7208-C-T-P4S-DUL
B7208-C-T-P4S-DUM
B7208-C-T-P4S-K5-UL
B7208-C-T-P4S-UL
B7208-C-T-P4S-UM
B7209-C-T-P4S-DUL
B7209-C-T-P4S-K5-UL
B7209-C-T-P4S-UL
B7209-C-T-P4S-UM
B7210-C-T-P4S-DBL
B7210-C-T-P4S-DUL
B7210-C-T-P4S-DUM
B7210-C-T-P4S-K5-UL
B7210-C-T-P4S-UH
B7210-C-T-P4S-UL
B7210-C-T-P4S-UM
B7211-C-T-P4S-DUL
B7211-C-T-P4S-DUM
B7211-C-T-P4S-TUL
B7211-C-T-P4S-UH
B7211-C-T-P4S-UL
B7211-C-T-P4S-UM
B7212-C-T-P4S-DBL
B7212-C-T-P4S-DUL
B7212-C-T-P4S-K5-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Load Direction Basic Load Rating Static Rating
(N)
Cage material
-

278.48 €

1 Available 5 Days 103018----

132.76 €

1 Available 5 Days 103096900Radial2950Laminated fabric cage
-

214.49 €

1 Available 3 Days 123220----

102.02 €

1 Available 3 Days 1232109100Radial3900Laminated fabric cage
-

299.05 €

1 Available 5 Days 153522----

142.16 €

1 Available 5 Days 15351111600Radial5000Laminated fabric cage
-

310.20 €

1 Available 5 Days 174024----

147.46 €

1 Available 5 Days 17401213000Radial5800Laminated fabric cage
-

152.75 €

1 Available 5 Days 174012----
-

242.83 €

1 Available 3 Days 204728----
-

242.83 €

1 Available 3 Days 204728----
-

325.50 €

1 Available 4 Days 204728----

156.29 €

1 Available 5 Days 20471417200Radial8000Laminated fabric cage
-

160.99 €

1 Available 5 Days 204714----
-

351.92 €

1 Available 5 Days 255230----
-

303.62 €

1 17 Days 255230----
-

361.90 €

1 Available 5 Days 255230----
-

200.93 €

1 Available 5 Days 255215----
-

192.60 €

1 Available 4 Days 255215----

167.43 €

1 Available 5 Days 25521514800Radial6100Laminated fabric cage
-

148.52 €

1 17 Days 255215----
-

372.48 €

1 Available 5 Days 306232----
-

360.00 €

1 Available 4 Days 306232----
-

276.42 €

1 Available 3 Days 306232----
-

384.23 €

1 Available 5 Days 306232----
-

257.00 €

1 Available 4 Days -------

131.66 €

1 Available 3 Days 30621623100Radial10400Laminated fabric cage
-

158.15 €

1 17 Days 306216----
-

407.50 €

1 Available 4 Days 357234----
-

313.46 €

1 Available 3 Days 357234----
-

434.16 €

1 Available 5 Days 357234----
-

232.50 €

1 Available 4 Days 357217----

200.93 €

1 Available 5 Days 35721725500Radial12600Laminated fabric cage
-

206.80 €

1 Available 5 Days 357217----
-

507.62 €

1 Available 5 Days 408036----
-

507.62 €

1 Available 5 Days 408036----
-

505.00 €

1 Available 4 Days 408036----
-

290.23 €

1 Available 5 Days 408018----

179.18 €

1 Available 3 Days 40801832500Radial16100Laminated fabric cage
-

185.29 €

1 Available 3 Days 408018----
-

557.55 €

1 Available 5 Days 458538----
-

318.43 €

1 Available 5 Days -------

197.06 €

1 Available 3 Days 45851934000Radial17700Laminated fabric cage
-

202.74 €

1 Available 3 Days 458519----
-

603.95 €

1 Available 5 Days 509040----
-

603.95 €

1 Available 5 Days 509040----
-

462.12 €

1 Available 3 Days 509040----
-

255.92 €

1 Available 3 Days 509020----
-

417.00 €

1 Available 4 Days 509020----

213.63 €

1 Available 3 Days 50902043000Radial22400Laminated fabric cage
-

296.12 €

1 Available 5 Days 509020----
-

497.02 €

1 Available 3 Days 5510042----
-

689.72 €

1 Available 5 Days -------
-

969.00 €

1 Available 4 Days -------
-

462.00 €

1 Available 4 Days 5510021----

274.73 €

1 12 Days 551002147000Radial26500Laminated fabric cage
-

243.28 €

1 Available 3 Days 5510021----
-

691.88 €

1 Available 4 Days 6011044----
-

755.55 €

1 Available 5 Days 6011044----
-

320.88 €

1 Available 3 Days 6011022----

Loading...

Basic information

Bearing Ring Shape Ball Shield material and shape Open Type Number of Bearing Ring Rows Single Row

Tech Support