Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B72xx-E / FAG (B7200-E-T-P4S-UM)

Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B72xx-E / FAG B7200-E-T-P4S-UM
  • Volume Discount

Product Details:

Manufacturer part number: B7200-E-T-P4S-UM

Brand: FAG

Price: 136.30

Delivery time: 5 Days


Technical Data:

Inner Diameter d: - φ

Outer Diameter D: - φ

Width B (or T): - mm

Basic Dynamic Load Rating: - N

Basic Load Rating Static Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7200-E-T-P4S-UM

Part Number
B7200-E-T-P4S-UM
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
-

136.30 €

1 Available 5 Days -----

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B72xx-E / FAG, part number B7200-E-T-P4S-UM.
You can find the detail information about specifications and dimensions on part number B7200-E-T-P4S-UM.

Variation of this product

Part Number
B7200-E-T-P4S-DUM
B7200-E-T-P4S-UL
B7201-E-T-P4S-DUL
B7201-E-T-P4S-UL
B7202-E-T-P4S-DBL
B7202-E-T-P4S-DUL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
-

287.88 €

1 Available 5 Days -----

132.76 €

1 Available 5 Days 1030966002800
-

214.49 €

1 Available 3 Days -----

102.02 €

1 Available 3 Days 12321088003750
-

299.05 €

1 Available 5 Days -----
-

299.05 €

1 Available 5 Days -----

Tech Support