Yoke type track rollers NATV..-PP, full complement needle roller set, with axial guidance, axial plain washers on both sides (Part Numbers)

Yoke type track rollers NATV..-PP, full complement needle roller set, with axial guidance, axial plain washers on both sides
  • Promotional pricing ends 31/12/2024
  • Volume Discount
[Specifications]
・Internal Diameter(mm): 5-50
・Outer Diameter(mm): 16-90
・Width(mm): 12-32

Yoke type track rollers NATV..-PP.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NATV5-PP-A
NATV5-X-PP-A
NATV6-PP-A
NATV6-X-PP-A
NATV8-PP-A
NATV8-X-PP-A
NATV10-PP-A
NATV10-X-PP-A
NATV12-PP-A
NATV12-X-PP-A
NATV15-PP-A
NATV15-X-PP-A
NATV17-PP-A
NATV17-X-PP-A
NATV20-PP-A
NATV20-X-PP-A
NATV25-PP-A
NATV25-X-PP-A
NATV30-PP-A
NATV30-X-PP-A
NATV35-PP-A
NATV40-PP-A
NATV40-X-PP-A
NATV50-PP-A
NATV50-X-PP-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)

25.52 €

17.86 €

1 Same day

Stock

51612

28.05 €

1 Available 4 Days 51612

25.70 €

1 Available Same day

Stock

61912

28.28 €

1 Available 5 Days 61912

29.77 €

1 Available 5 Days 82415

29.17 €

1 12 Days 82415

31.51 €

1 Available 3 Days 103015

46.54 €

32.58 €

1 Available Same day

Stock

103015

34.75 €

1 Available 3 Days 123215

51.52 €

36.06 €

1 Same day

Stock

123215

51.03 €

1 Available 5 Days 153519

41.69 €

1 Available 3 Days 153519

41.09 €

1 Available 3 Days 174021

60.72 €

1 Available 4 Days 174021

61.75 €

1 Same day

Stock

204725

67.85 €

47.50 €

1 Same day

Stock

204725

67.63 €

47.34 €

1 Same day

Stock

255225

74.42 €

52.09 €

1 Same day

Stock

255225

82.02 €

1 4 Days 306229

90.20 €

63.14 €

1 Available Same day

Stock

306229

108.07 €

1 Available 2 Days 357229

134.22 €

93.95 €

1 Available Same day

Stock

408032

148.04 €

103.63 €

1 Available Same day

Stock

408032

179.72 €

125.80 €

1 Available Same day

Stock

509032

197.00 €

137.90 €

1 Same day

Stock

509032

Loading...

  1. 1

Tech Support