Set Height Round Type Anti-Vibration Rubber, Single-Sided Plate Type (Part Numbers)

Set Height Round Type Anti-Vibration Rubber, Single-Sided Plate Type
Models with bolts on both sides and the same size are included in the product lineup.
[Features]
· Easy to design and construct
· High anti-vibration functionality
· High degree of flexibility in mounting
· Low cost actualized
[Applications]
· For vibration-proofing during construction such as on floors
· For standard industry vibration-proofing such as for machines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KHB-55
KHB-65
KHB-75
KHB-80
KHB-90
KHB-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. allowable load (Including max. vertical supports)
(N)
Connection screw M Spring Constant
(N/mm)
Outer Diameter D1
(φ)

14.60 €

1 10 Days 880M1220055

18.63 €

1 10 Days 1,270M1229065

25.75 €

1 10 Days 1,860M1245075

28.93 €

1 10 Days 2,250M1255080

40.91 €

1 10 Days 3,040M1273090

48.79 €

1 10 Days 4,750M161,140100

Loading...

  1. 1

Basic information

Type Anti-Vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Connection Type One End Male Thread Height H(mm) 50 Types of Anti vibration Rubber Round shape
Materials of Vibration Proofer Natural Rubber Color Black

Tech Support