Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XMD-50LH0-XQ1A
Angle valve XMD Series external appearance
Angle valve XMD series pilot port direction
In-line type XYD series external appearance
In-line type XYD series pilot port direction
Model | XMD-25 XYD-25 | XMD-40 XYD-40 | XMD-50 XYD-50 | XMD-63 XYD-63 | XMD-80 XYD-80 | |
---|---|---|---|---|---|---|
Flange (Valve) Size | 25 | 40, CF070 | 50 | 63, CF114 | 80 | |
Valve Type | Normally closed (pressurize to open and spring seal) (both main and initial exhaust valves) | |||||
Fluids | Inert gas under vacuum | |||||
Operating Temperature (°C) | 5 to 60 (5 to 150 for high temperature type) | |||||
Operating Pressure Pa (abs) | 1 × 10-6 up to atmospheric pressure | |||||
Conductance L/s Note 1 | Main Exhaust Valve | 14 | 45 | 80 | 160 | 200 |
Initial Exhaust Valve | 0.5 to 3 | 2 to 8 | 2.5 to 11 | 4 to 18 | 4 to 18 | |
Leakage Pa·m3/s | Internal | For standard material (FKM): 1.3 × 10-10, values at ambient temperature and excluding gas permeation | ||||
External | For standard material (FKM): 1.3 × 10-11, values at ambient temperature and excluding gas permeation | |||||
Operating Time (s) | Main Exhaust Valve | 0.10 | 0.21 | 0.24 | 0.26 | 0.28 |
Initial Exhaust Valve | 0.70 | 0.08 | 0.09 | 0.23 | 0.27 | |
Flange Type | KF (NW) | KF (NW), CF | KF (NW) | KF (NW), K (DN), CF | KF (NW), K (DN) | |
Principal Material Note 3 | Main body: SCS13 (Stainless steel 304 equivalent), Bellows: Stainless steel 316L, Bellows holder: Stainless steel 304, FKM (standard seal material) | |||||
Pilot Pressure MPa (G) | 0.4 to 0.7 (both main and initial exhaust valves) | |||||
Pilot Port Size | M5 | Rc 1/8 | ||||
Weight kg Note 2 | XMD | 0.65 | 1.50 (1.86) | 2.20 | 4.10 (5.46) | 6.80 |
XYD | 0.71 | 1.52 | 2.60 | 4.80 | 8.30 |
Note 1: The main exhaust valve conductance is the value for the “molecular flow” of an elbow with the same dimensions. The initial exhaust valve conductance is the “viscous flow” value.
Note 2: Figures in ( ) indicate the weight for CF (ConFlat) fittings.
Note 3: A coating of vacuum grease (Y-VAC2) has been applied to the seal-material sliding section (initial exhaust valve sliding part) of the vacuum part.
(Unit: mm)
XMD angle type dimensional drawing
XYD in-line type dimensional drawing
Model | A | B | C | D | Fn | Fd | Fc | G | H | J | K | P.C.D. L1 | L2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XMD-25 | 50 | 123 | 48 | 1 | 40 | - | - | 26 | 41 | 16 | 7.5 | - | - |
XMD-40 | 65 | 170 | 66 | 2 | 55 | - | 70 | 41 | 63 | 20 | 15 | P.C.D 58.7 | 6 × ø6.6 mm |
XMD-50 | 70 | 183 | 79 | 2 | 75 | - | - | 52 | 68 | 20 | 17.5 | - | - |
XMD-63 | 88 | 217 | 100 | 3 | 87 | 95 | 114 | 70 | 72 | 20 | 19.5 | P.C.D 92.1 | 8 × ø8.4 mm |
XMD-80 | 90 | 256 | 117 | 3 | 114 | 110 | - | 83 | 98 | 20 | 26.5 | - | - |
Model | A | B | C | D | E | Fn | Fd | G | H | J | K |
---|---|---|---|---|---|---|---|---|---|---|---|
XYD-25 | 100.2 | 86.7 | 48 | 1 | 23.5 | 40 | - | 26 | 66 | 16 | 7.5 |
XYD-40 | 130 | 114 | 66 | 2 | 38 | 55 | - | 41 | 84 | 20 | 15 |
XYD-50 | 178 | 128 | 79 | 2 | 53 | 75 | - | 52 | 95 | 20 | 17.5 |
XYD-63 | 209 | 163 | 100 | 3 | 61 | 87 | 95 | 70 | 121 | 20 | 19.5 |
XYD-80 | 268 | 193 | 117 | 3 | 80 | 114 | 110 | 83 | 144 | 20 | 26.5 |
XMD angle type diagram
XYD in-line type diagram
*Refer to p. 497 of the manufacturer's catalog for maintenance parts.
Graph showing number of adjustment nut rotations (pitch: 1 mm) and the initial exhaust valve conductance
Part Number
|
---|
XMD-50LH0-XQ1A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flange Type | Flange Calls | Sonic Conductance | Valve Type | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Seal Change Location | Length of Lead Wire for Switch (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,000.46 € | 1 | 26 Days | KF | 50 | 80L/S | Angle type | Flange surface, back | 5 to 150 | No auto-switch (no built-in magnet) | No switch | Kalrez 4079 | Internal: 1.3 × 10-8, External: 1.3 × 10-9 | Valve seal / external seal / S valve seal assembly / O-ring for fixing | - |
Loading...
Type | Pilot Vacuum Valve | Application | Single Item Operating | Installation method | Direct |
---|---|---|---|---|---|
Number of Ports | 2-port valve | Switching Type | 2-position Normally Closed | Pipe Port Type | Flange |
Seal Type | Bellows seal |
This page is Stainless Steel High Vacuum L-Shaped, Straight Valve, Two-Stage Control, Single Acting, Bellows, O-Ring Seal, XMD/XYD, part number XMD-50LH0-XQ1A.
You can find the detail information about specifications and dimensions on part number XMD-50LH0-XQ1A.
Configure
Basic Attributes
Length of Lead Wire for Switch(m)
Type
Flange Type
Flange Calls
Sonic Conductance
Valve Type
Pilot Port Direction
Temperature Range(°C)
Switch Part Number
Number of Switches
Seal material
Amount of leakage(Pa·m3/s)
Seal Change Location
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XMD-40-XR1A |
XMD-40CL-A93LA-XS1B |
XMD-40H0-XN1A |
XMD-40L-M9//-XQ1A |
XYD-25H0-XN1A |
XYD-50H0-XN1A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flange Type | Flange Calls | Sonic Conductance | Valve Type | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Seal Change Location | Length of Lead Wire for Switch (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,006.16 € | 1 | 26 Days | KF | 40 | 45L/S | Angle type | Flange side | 5 to 60 | No auto-switch (no built-in magnet) | No switch | Chemraz SS592 | Internal: 1.3 × 10-8, External: 1.3 × 10-9 | Valve seal / external seal / S valve seal assembly / O-ring for fixing | - | ||
1,432.69 € | 1 | 26 Days | CF | 40 | 45L/S | Angle type | Flange surface, back | 5 to 60 | D-A93 reed auto switch | 2 pcs. valve open/closed | VMQ 1232-70 | Internal: 1.3 × 10-8, External: 1.3 × 10-11 | Valve seal / S valve seal assembly / O-ring for fixing | 3 | ||
1,327.61 € | 1 | 26 Days | KF | 40 | 45L/S | Angle type | Flange side | 5 to 150 | No auto-switch (no built-in magnet) | No switch | EPDM 2101-80 | Internal: 1.3 × 10-8, External: 1.3 × 10-9 | Valve seal / external seal / S valve seal assembly / O-ring for fixing | - | ||
1,614.27 € | 1 | 26 Days | KF | 40 | 45L/S | Angle type | Flange surface, back | 5 to 60 | No auto-switch (with built-in magnet) | No switch | Kalrez 4079 | Internal: 1.3 × 10-8, External: 1.3 × 10-9 | Valve seal / external seal / S valve seal assembly / O-ring for fixing | - | ||
819.61 € | 1 | 60 Days | KF | 25 | 14L/S | In-line type | Flange surface, back | 5 to 150 | No auto-switch (no built-in magnet) | No switch | EPDM 2101-80 | Internal: 1.3 × 10-8, External: 1.3 × 10-9 | Valve seal / external seal / S valve seal assembly / O-ring for fixing | - | ||
1,303.53 € | 1 | 60 Days | KF | 50 | 80L/S | In-line type | Flange surface, back | 5 to 150 | No auto-switch (no built-in magnet) | No switch | EPDM 2101-80 | Internal: 1.3 × 10-8, External: 1.3 × 10-9 | Valve seal / external seal / S valve seal assembly / O-ring for fixing | - |