Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHZA2-6D3E
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Single acting, normally closed, internal grip JIS symbol
Single acting, normally open, external grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | 0.15 to 0.7 MPa | |
Single acting | Normally open | 0.3 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 180 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting |
*Use with a dust cover in dusty environments, etc.
Action | Model | Bore size (mm) | Gripping force *1 | Opening/closing stroke (both sides) mm | Weight g | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
External | Internal | ||||||
Double acting | MHZA2-6D | 6 | 3.3 | 6.1 | 4 | 26 | |
MHZAJ2-6D | 6 | 4 | 27 | ||||
Single acting | Normally open | MHZA2-6S | 6 | 1.9 | - | 4 | 26 |
MHZAJ2-6S | 6 | 4 | 27 | ||||
Normally closed | MHZA2-6C | 6 | - | 3.7 | 4 | 26 | |
MHZAJ2-6C | 6 | 4 | 27 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
Double acting / with fingers open structure drawing
Single acting type (normally open) structure drawing
Double acting / with fingers closed structure drawing
Single acting type (normally closed) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Stainless steel | - |
3 | Lever | Stainless steel | Heat treated |
4 | Guide | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Lever shaft | Stainless steel | Nitrided |
8 | Holder | Brass | Electroless nickel plated |
9 | Holder lock | Stainless steel | - |
10 | Cap | Aluminum alloy | Clear anodized |
11 | Bumper | Urethane rubber | - |
12 | Steel ball | High carbon chrome bearing steel | - |
13 | Needle roller | High carbon chrome bearing steel | - |
14 | Type C retaining ring | Carbon steel | Phosphate coated |
15 | Exhaust plug | Brass | Electroless nickel plated |
16 | Exhaust filter | Polyvinyl formal | - |
17 | N.O. spring | Stainless steel spring wire | - |
18 | N.C. spring | Stainless steel spring wire | - |
19 | N.C. holder | Brass | Electroless nickel plated |
20 | N.C. spacer | Stainless steel | - |
21 | Rod seal | NBR | - |
22 | Piston seal | NBR | - |
23 | Gasket | NBR | - |
24 | Gasket | NBR | - |
(Unit: mm)
MHZA2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single acting, one side port is a breathing hole.
(Unit: mm)
MHZAJ2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single acting, one side port is a breathing hole.
Part Number
|
---|
MHZA2-6D3E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | How to Grip | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Finger position / Options | Body options | Made to order specifications | Dust cover materials | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
317.15 € | 1 | 26 Days | Pinch, Chuck Type / Open, Chuck Type | Square Shape (Flat Shape) | Double Acting | 5 | 1 | 6.1 | 3.3 | 0.15~0.7 | Flat type fingers | End boss type side ported | None | None |
Loading...
Type | Main Body | Number of Fingers | 2 pcs. | Environment, Applications | Standard |
---|---|---|---|---|---|
Additional Function | With Linear Guide / High Accuracy | Stroke Adjustment Mechanism | Not Provided | Cylinder internal diameter(mm) | 6 |
This page is Parallel Open/Close Type Air Chuck Standard Type Compact (Without Auto Switch) MHZA/MHZAJ2-6 Series, part number MHZA2-6D3E.
You can find the detail information about specifications and dimensions on part number MHZA2-6D3E.
Configure
Basic Attributes
How to Grip
Type
Main Body Shape
Operation Method
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Finger position / Options
Body options
Made to order specifications
Dust cover materials
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHZA2-6C1H |
MHZA2-6C1K |
MHZA2-6C1M |
MHZA2-6DE |
MHZA2-6S |
MHZA2-6S-X4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | How to Grip | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Finger position / Options | Body options | Made to order specifications | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.92 € | 1 | 26 Days | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 12 | 8 | 3.7 | - | 0.3~0.7 | Side tapped mounting | End boss type axial ported with ø4 hose nipple | None | None | ||
322.61 € | 1 | 26 Days | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 12 | 8 | 3.7 | - | 0.3~0.7 | Side tapped mounting | End boss type axial ported with ø4 one-touch fitting | None | None | ||
318.53 € | 1 | 26 Days | Open, Parallel Type | Square Shape | Single Acting Type (Normally Closed) | 12 | 8 | 3.7 | - | 0.3~0.7 | Side tapped mounting | End boss type axial ported with M3 port | None | None | ||
317.15 € | 1 | 26 Days | Open, Parallel Type / Pinch, Parallel Type | Square Shape | Double Acting | 12 | 8 | 6.1 | 3.3 | 0.15~0.7 | Basic type | End boss type side ported | None | None | ||
317.15 € | 1 | 4 Days | Pinch, Parallel Type | Square Shape | Single Acting Type (Normally Open) | 12 | 8 | - | 1.9 | 0.3~0.7 | Basic type | Basic type | None | None | ||
355.21 € | 1 | 26 Days | Pinch, Parallel Type | Square Shape | Single Acting Type (Normally Open) | - | 8 | - | 1.9 | - | Basic type | Basic type | Heat resistance (100°C) | None |