Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHZL2-10D-M9PW
Part Number
|
---|
MHZL2-10D-M9PW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | How to Grip | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Finger position / Options | Body options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Dust cover materials | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
430.84 € | 1 | 26 Days | Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | 11.2 | 17 | 11 | 0.2~0.7 | 10 | Basic type | Basic type | M9PW | 2 pcs. | 0.5 m | None | None | - |
Loading...
Type | Main Body | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Function | With Linear Guide / High Accuracy | Stroke Adjustment Mechanism | Not Provided |
This page is MHZL2, Air Gripper, Parallel Type, Long Stroke, part number MHZL2-10D-M9PW.
You can find the detail information about specifications and dimensions on part number MHZL2-10D-M9PW.
Configure
Basic Attributes
How to Grip
Dust cover materials
Type
Operation Method
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Cylinder internal diameter(mm)
Finger position / Options
Body options
Auto switch
Number of switches
Lead wire length
Made to order specifications
Connector type for gripper opening/closing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHZL2-10C1K |
MHZL2-10C1M |
MHZL2-10C2 |
MHZL2-10D-M9PZ |
MHZL2-10D-X7 |
MHZL2-10D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | How to Grip | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Finger position / Options | Body options | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
363.21 € | 1 | 26 Days | Open, Parallel Type | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Side tapped mounting | End boss type axial ported with ø4 one-touch fitting | Without auto switch | None | None | None | None | - | ||
363.21 € | 1 | 26 Days | Open, Parallel Type | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Side tapped mounting | End boss type axial ported with M5 port | Without auto switch | None | None | None | None | - | ||
363.21 € | 1 | 26 Days | Open, Parallel Type | Single Acting Type (Normally Closed) | 19.2 | 11.2 | 13 | - | 0.35~0.7 | 10 | Through holes in opening/closing direction | Basic type | Without auto switch | None | None | None | None | - | ||
441.97 € | 1 | 26 Days | Open, Parallel Type / Pinch, Parallel Type | Double Acting | 19.2 | 11.2 | 17 | 11 | 0.2~0.7 | 10 | Basic type | Basic type | M9P | 2 pcs. | 5 m | None | None | - | ||
395.77 € | 1 | 26 Days | Open, Parallel Type / Pinch, Parallel Type | Double Acting | 19.2 | 11.2 | 17 | 11 | 0.2~0.7 | 10 | Basic type | Basic type | Without auto switch | None | None | Closing direction spring assist | None | - | ||
363.21 € | 1 | 4 Days | Open, Parallel Type / Pinch, Parallel Type | Double Acting | 19.2 | 11.2 | 17 | 11 | 0.2~0.7 | 10 | Side tapped mounting | Basic type | Without auto switch | None | None | None | None | - |