Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHL2-10D2Z
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Bore size (mm) | 10 | 16 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|
Fluid | Air | |||||
Action | Double acting | |||||
Operating pressure (MPa) | 0.15 to 0.6 | 0.1 to 0.6 | ||||
Ambient and fluid temperature | -10 to +60°C | |||||
Repeatability | ±0.1 | |||||
Lubrication | Non-lube | |||||
Effective gripping force (N) at 0.5 MPa * | 14 | 45 | 74 | 131 | 228 | 396 |
*Gripping position is 40 mm for bore size 10 mm, 16 mm, 20 mm, 25 mm, and 80 mm for bore size 32 mm, 40 m.
Opening/closing stroke
Model | Bore size mm | Maximum operating frequency c.p.m | Opening/closing stroke (mm) (L2-L1) | Width at closing (mm) (L1) | Width at opening (mm) (L2) | Weight g |
---|---|---|---|---|---|---|
MHL2-10D | 10 | 60 | 20 | 56 | 76 | 280 |
MHL2-10D1 | 40 | 40 | 78 | 118 | 345 | |
MHL2-10D2 | 60 | 96 | 156 | 425 | ||
MHL2-16D | 16 | 60 | 30 | 68 | 98 | 585 |
MHL2-16D1 | 40 | 60 | 110 | 170 | 795 | |
MHL2-16D2 | 80 | 130 | 210 | 935 | ||
MHL2-20D | 20 | 60 | 40 | 82 | 122 | 1,025 |
MHL2-20D1 | 40 | 80 | 142 | 222 | 1,495 | |
MHL2-20D2 | 100 | 162 | 262 | 1,690 | ||
MHL2-25D | 25 | 60 | 50 | 100 | 150 | 1,690 |
MHL2-25D1 | 40 | 100 | 182 | 282 | 2,560 | |
MHL2-25D2 | 120 | 200 | 320 | 2,775 | ||
MHL2-32D | 32 | 30 | 70 | 150 | 220 | 2,905 |
MHL2-32D1 | 20 | 120 | 198 | 318 | 3,820 | |
MHL2-32D2 | 160 | 242 | 402 | 4,655 | ||
MHL2-40D | 40 | 30 | 100 | 188 | 288 | 5,270 |
MHL2-40D1 | 20 | 160 | 246 | 406 | 6,830 | |
MHL2-40D2 | 200 | 286 | 486 | 7,905 |
*The open and close time spans represent the valve when the exterior of the workpiece is being held.
ø10 (bore size 10 mm) structure drawing
ø16 to 25 (bore size 16 to 25 mm) structure drawing
ø32 (bore size 32 mm), ø40 (bore size 40 mm) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Finger | Aluminum alloy | Hard anodized |
3 | Piston rod | Stainless steel | - |
4 | Rack | Stainless steel | - |
5 | Pinion | Carbon steel | Nitriding |
6 | Pinion cover | Carbon steel | Electroless nickel plated |
7 | Pinion axis | Stainless steel | Nitriding |
8 | Piston | Brass | - |
9 | Piston A | Brass | - |
10 | Piston B | Brass | - |
11 | Piston A | Stainless steel | - |
12 | Rod cover | Aluminum alloy | Chromate treated |
13 | Bumper | Urethane rubber | - |
14 | Clip | Stainless steel spring wire | - |
15 | Rubber magnet | Synthetic rubber | - |
16 | Magnet | - | Nickel plated |
17 | Rod seal cover B | Cold rolled steel plate | Electroless nickel plated |
18 | Washer | Stainless steel | Nitriding |
19 | Bearing | Oil-containing polyacetal with back metal | - |
20 | Bearing | Oil-containing polyacetal with back metal | - |
21 | U nut | Carbon steel | Zinc chromated |
22 | R-shaped retaining ring | Carbon steel | Phosphate coated |
23 | Type C retaining ring | Carbon steel | Phosphate coated |
24 | Wave washer | Spring steel | Phosphate coated |
25 | Conical spring washer | Carbon steel | Nickel plated |
26 | Piston seal | NBR | - |
27 | Rod seal | NBR | - |
28 | Rod seal | NBR | - |
29 | Gasket | NBR | - |
30 | Gasket | NBR | - |
(Unit: mm)
MHL2-10D□ dimensional drawing
(Unit: mm)
MHL2-10D□ dimensional drawing 2
(Unit: mm)
MHL2-10D□ K cross view (fingers closed) dimensional drawing
(Unit: mm)
Auto switch mounting groove (enlarged view) dimensional drawing
(Unit: mm)
Model | A | B | C | D | E | F | G | H | J |
---|---|---|---|---|---|---|---|---|---|
MHL2-10D | 38 | 36 | 51 | 26 | 56 | 76 | 100 | 24 | 80 |
MHL2-10D1 | 54 | 52 | 67 | 42 | 78 | 118 | 142 | 39 | 108 |
MHL2-10D2 | 72 | 70 | 85 | 60 | 96 | 156 | 180 | 57 | 146 |
*1 The J dimension is at fully closed.
*2 D1 differs from D2 when the fingers are closed because the shaft is ejected from the finger end. The J dimension differs from the value that is the G dimension with the stroke subtracted.
Part Number
|
---|
MHL2-10D2Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Made to order specifications | Connector type for gripper opening/closing | Port thread type | Piston materials | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
442.61 € | 1 | 4 Days | 156 | 96 | 14 | 14 | 0.15~0.6 | 10 | Without auto switch | None | None | 60 | None | None | M | Aluminum alloy |
Loading...
Type | Main Body | How to Grip | Pinch, Parallel Type / Open, Parallel Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Wide) | Operation Method | Double Acting | Environment, Applications | Dust Resistant |
Additional Function | Bearing Support | Stroke Adjustment Mechanism | Not Provided |
This page is Parallel Style Wide Opening Air Gripper MHL2 Series, part number MHL2-10D2Z.
You can find the detail information about specifications and dimensions on part number MHL2-10D2Z.
Configure
Basic Attributes
Type
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Cylinder internal diameter(mm)
Auto switch
Number of switches
Lead wire length
Stroke(mm)
Made to order specifications
Connector type for gripper opening/closing
Port thread type
Piston materials
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHL2-10D-M9BW |
MHL2-10D-M9NV |
MHL2-10D-M9P |
MHL2-10D2Z-X28 |
MHL2-10D2Z-X85 |
MHL2-10DZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Made to order specifications | Connector type for gripper opening/closing | Port thread type | Piston materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466.48 € | 1 | 26 Days | 76 | 56 | 14 | 14 | 0.15~0.6 | 10 | M9BW | 2 pcs. | 0.5 m | 20 | None | None | M | Stainless steel | ||
470.19 € | 1 | 26 Days | 76 | 56 | 14 | 14 | 0.15~0.6 | 10 | M9NV | 2 pcs. | 0.5 m | 20 | None | None | M | Stainless steel | ||
462.68 € | 1 | 26 Days | 76 | 56 | 14 | 14 | 0.15~0.6 | 10 | M9P | 2 pcs. | 0.5 m | 20 | None | None | M | Stainless steel | ||
501.69 € | 1 | 26 Days | 156 | 96 | 14 | 14 | 0.15~0.6 | 10 | - | None | None | 60 | With adjusting bolt for closing width adjustment | None | M | Aluminum alloy | ||
613.40 € | 1 | 26 Days | 156 | 96 | 14 | 14 | 0.15~0.6 | 10 | Without auto switch | None | None | 60 | Dust resistant specification | None | M | Aluminum alloy | ||
398.85 € | 1 | 4 Days | 76 | 56 | 14 | 14 | 0.15~0.6 | 10 | Without auto switch | None | None | 20 | None | None | M | Aluminum alloy |