Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDHR2-10R-M9BL
Part Number
|
---|
MDHR2-10R-M9BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Connector type for gripper opening/closing | Connection port location | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
520.19 € | 1 | 26 Days | 8 | 5 | 12 | 12 | 0.2~0.6 | 10 | M9B | 2 pcs. | 3 m | 6 | None | Direction from body side face |
Loading...
Type | Main Body | How to Grip | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting | Environment, Applications | Standard / Available in Cleanroom Environment |
Additional Function | With Linear Guide / Bearing Support / High Accuracy | Stroke Adjustment Mechanism | Not Provided | Made to order specifications | None |
This page is MHR2, Air Gripper, 2 Finger, Rotary Actuated, part number MDHR2-10R-M9BL.
You can find the detail information about specifications and dimensions on part number MDHR2-10R-M9BL.
Configure
Basic Attributes
Type
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Cylinder internal diameter(mm)
Auto switch
Number of switches
Lead wire length
Stroke(mm)
Connector type for gripper opening/closing
Connection port location
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MDHR2-10E-M9BL |
MDHR2-10E-M9BLS |
MDHR2-10E-M9BZ |
MDHR2-10R-M9BLS |
MDHR2-10R-M9BVL |
MDHR2-10R-M9BVLS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Connector type for gripper opening/closing | Connection port location |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
520.19 € | 1 | 26 Days | 8 | 5 | 12 | 12 | 0.2~0.6 | 10 | M9B | 2 pcs. | 3 m | 6 | None | Axial side | ||
485.48 € | 1 | 26 Days | 8 | 5 | 12 | 12 | 0.2~0.6 | 10 | M9B | 1 pc. | 3 m | 6 | None | Axial side | ||
527.73 € | 1 | 26 Days | 8 | 5 | 12 | 12 | 0.2~0.6 | 10 | M9B | 2 pcs. | 5 m | 6 | None | Axial side | ||
485.48 € | 1 | 26 Days | 8 | 5 | 12 | 12 | 0.2~0.6 | 10 | M9B | 1 pc. | 3 m | 6 | None | Direction from body side face | ||
540.76 € | 1 | 26 Days | 8 | 5 | 12 | 12 | 0.2~0.6 | 10 | M9BV | 2 pcs. | 3 m | 6 | None | Direction from body side face | ||
495.76 € | 1 | 26 Days | 8 | 5 | 12 | 12 | 0.2~0.6 | 10 | M9BV | 1 pc. | 3 m | 6 | None | Direction from body side face |