Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHK2-12DS
Part Number
|
---|
MHK2-12DS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Function | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Dust cover materials | Specifications | Finger materials | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
417.45 € | 1 | 26 Days | [Main Body] Main Body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 13 | 9 | 16 | 15 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | None | Silicone rubber (Si) | Standard type | Carbon steel |
Loading...
This page is MHK, Air Gripper, Wedge Cam Operated Slide Guide, part number MHK2-12DS.
You can find the detail information about specifications and dimensions on part number MHK2-12DS.
Configure
Basic Attributes
Type
How to Grip
Environment, Applications
Type
Number of Fingers
Main Body Shape
Operation Method
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Additional Function
Stroke Adjustment Mechanism
Cylinder internal diameter(mm)
Auto switch
Number of switches
Lead wire length
Made to order specifications
Connector type for gripper opening/closing
Dust cover materials
Specifications
Finger materials
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHK2-12CF |
MHK2-12CS |
MHK2-12D |
MHK2-12S |
MHK2-12S-M9B |
MHK2-12S-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Function | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Dust cover materials | Specifications | Finger materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
421.47 € | 1 | 26 Days | [Main Body] Main Body | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 13 | 9 | 12 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | None | Fluorine rubber (FKM) | Standard type | Carbon steel | ||
417.45 € | 1 | 26 Days | [Main Body] Main Body | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 13 | 9 | 12 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | None | Silicone rubber (Si) | Standard type | Carbon steel | ||
411.97 € | 1 | 4 Days | [Main Body] Main Body | Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | 13 | 9 | 16 | 15 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | None | Chloroprene rubber (CR) | Standard type | Carbon steel | ||
411.97 € | 1 | 4 Days | [Main Body] Main Body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | 13 | 9 | - | 9 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | None | Chloroprene rubber (CR) | Standard type | Carbon steel | ||
473.98 € | 1 | 26 Days | [Main Body] Main Body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | 13 | 9 | - | 9 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | M9B | 2 pcs. | 0.5 m | None | None | Silicone rubber (Si) | Standard type | Carbon steel | ||
481.40 € | 1 | 26 Days | [Main Body] Main Body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | 13 | 9 | - | 9 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | M9B | 2 pcs. | 3 m | None | None | Silicone rubber (Si) | Standard type | Carbon steel |