Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHS3-25D-M9PVS
Part Number
|
---|
MHS3-25D-M9PVS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | How to Grip | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Stroke Adjustment Mechanism | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Port thread type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
549.40 € | 1 | 26 Days | Pinch, Chuck Type / Open, Chuck Type | Double Acting | - | - | 47 | 42 | - | - | 25 | M9PV | 1 pc. | 0.5 m | None | None | None |
Loading...
Type | Main Body | Number of Fingers | 3 pcs. | Main Body Shape | Cylindrical Shape |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Function | Not Provided |
This page is MHS3, Air Gripper, 3 Finger, Parallel Style, part number MHS3-25D-M9PVS.
You can find the detail information about specifications and dimensions on part number MHS3-25D-M9PVS.
Configure
Basic Attributes
How to Grip
Dimensions when open(mm)
Dimensions when closed(mm)
Stroke Adjustment Mechanism
Type
Operation Method
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Cylinder internal diameter(mm)
Auto switch
Number of switches
Lead wire length
Made to order specifications
Connector type for gripper opening/closing
Port thread type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHS3-125D |
MHS3-125D-M9BAL |
MHS3-125D-M9BV |
MHS3-25D-X4 |
MHS3-25D-X5 |
MHS3-25D-X56 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | How to Grip | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Stroke Adjustment Mechanism | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Port thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,786.74 € | 1 | 4 Days | Open, Chuck Type / Pinch, Chuck Type | Double Acting | - | - | 1,320 | 1,270 | - | - | 125 | Without auto switch (built-in magnet) | None | None | None | None | Rc | ||
1,893.94 € | 1 | 26 Days | Open, Chuck Type / Pinch, Chuck Type | Double Acting | - | - | 1,320 | 1,270 | - | - | 125 | M9BA | 2 pcs. | 3 m | None | None | Rc | ||
1,858.08 € | 1 | 26 Days | Open, Chuck Type / Pinch, Chuck Type | Double Acting | - | - | 1,320 | 1,270 | - | - | 125 | M9BV | 2 pcs. | 0.5 m | None | None | Rc | ||
527.53 € | 1 | 26 Days | Open, Chuck Type / Pinch, Chuck Type | Double Acting | - | - | 47 | 42 | - | - | 25 | Without auto switch (built-in magnet) | None | None | Heat resistance (100°C) | None | None | ||
524.29 € | 1 | 26 Days | Open, Chuck Type / Pinch, Chuck Type | Double Acting | - | - | 47 | 42 | - | - | 25 | Without auto switch (built-in magnet) | None | None | Fluoroelastomer seal | None | None | ||
576.92 € | 1 | 26 Days | Open, Chuck Type / Pinch, Chuck Type | Double Acting | - | - | 47 | 42 | - | - | 25 | Without auto switch (built-in magnet) | None | None | Axial ported | None | None |