Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHSJ3-25D-X77A
Part Number
|
---|
MHSJ3-25D-X77A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Port thread type | Dust cover materials | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
778.45 € | 1 | 26 Days | 26.5 | 23.5 | 47 | 36 | 25 | Without auto switch (built-in magnet) | None | None | Dust cover adhesion | M | Chloroprene rubber (CR) |
Loading...
Type | Main Body | How to Grip | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 3 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting | Environment, Applications | Standard |
Additional Function | High Accuracy | Stroke Adjustment Mechanism | Not Provided | Connector type for gripper opening/closing | None |
This page is MHSJ3, Air Gripper, 3 Finger, w / Dust Cover, part number MHSJ3-25D-X77A.
You can find the detail information about specifications and dimensions on part number MHSJ3-25D-X77A.
Configure
Basic Attributes
Type
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Cylinder internal diameter(mm)
Auto switch
Number of switches
Lead wire length
Made to order specifications
Port thread type
Dust cover materials
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHSJ3-16DF |
MHSJ3-16DF-X4 |
MHSJ3-16DF-X5 |
MHSJ3-25D-X78A |
MHSJ3-25DF |
MHSJ3-25DS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Port thread type | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
566.27 € | 1 | 26 Days | 19.5 | 17.5 | 16 | 9 | 16 | Without auto switch (built-in magnet) | None | None | None | M | Fluorine rubber (FKM) | ||
694.58 € | 1 | 26 Days | 19.5 | 17.5 | 16 | 9 | 16 | Without auto switch (built-in magnet) | None | None | Heat resistance (100°C) | M | Fluorine rubber (FKM) | ||
579.69 € | 1 | 26 Days | 9.5 | 7.5 | 16 | 9 | 16 | Without auto switch (built-in magnet) | None | None | Fluoroelastomer seal | M | Fluorine rubber (FKM) | ||
780.69 € | 1 | 26 Days | 26.5 | 23.5 | 47 | 36 | 25 | Without auto switch (built-in magnet) | None | None | Dust cover caulking | M | Chloroprene rubber (CR) | ||
646.61 € | 1 | 26 Days | 26.5 | 23.5 | 47 | 36 | 25 | Without auto switch (built-in magnet) | None | None | None | M | Fluorine rubber (FKM) | ||
639.90 € | 1 | 26 Days | 26.5 | 23.5 | 47 | 36 | 25 | Without auto switch (built-in magnet) | None | None | None | M | Silicone rubber (Si) |