Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHSH3-16D
Part Number
|
---|
MHSH3-16D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Function | Stroke Adjustment Mechanism | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Applicable shaft diameter (ø) | Connector type for gripper opening/closing | Port thread type | Center pusher | Dust cover materials | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
558.40 € | 1 | 4 Days | [Main Body] Main Body | Pinch, Chuck Type / Open, Chuck Type | 3 pcs. | Cylindrical Shape | Double Acting | 19.5 | 17.5 | 15 | 9 | Standard | High Accuracy | Not Provided | - | 16 | Without auto switch (built-in magnet) | None | None | None | - | None | M | Without center pusher | - |
Loading...
This page is MHSH3, Air Gripper, Through Hole Type, part number MHSH3-16D.
You can find the detail information about specifications and dimensions on part number MHSH3-16D.
Configure
Basic Attributes
Type
How to Grip
Applicable shaft diameter(ø)
Dust cover materials
Type
Number of Fingers
Main Body Shape
Operation Method
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Environment, Applications
Additional Function
Stroke Adjustment Mechanism
Cylinder internal diameter(mm)
Auto switch
Number of switches
Lead wire length
Made to order specifications
Connector type for gripper opening/closing
Port thread type
Center pusher
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHSH3-16D-M9B |
MHSH3-16D-M9BAL |
MHSH3-16D-M9BAZ |
MHSH3-16D-X5 |
MHSH3-20D |
MHSH3-20D-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Function | Stroke Adjustment Mechanism | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Applicable shaft diameter (ø) | Connector type for gripper opening/closing | Port thread type | Center pusher | Dust cover materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
620.44 € | 1 | 26 Days | [Main Body] Main Body | Open, Chuck Type / Pinch, Chuck Type | 3 pcs. | Cylindrical Shape | Double Acting | 19.5 | 17.5 | 15 | 9 | Standard | High Accuracy | Not Provided | - | 16 | M9B | 2 pcs. | 0.5 m | None | - | None | M | Without center pusher | - | ||
665.60 € | 1 | 26 Days | [Main Body] Main Body | Open, Chuck Type / Pinch, Chuck Type | 3 pcs. | Cylindrical Shape | Double Acting | 19.5 | 17.5 | 15 | 9 | Standard | High Accuracy | Not Provided | - | 16 | M9BA | 2 pcs. | 3 m | None | - | None | M | Without center pusher | - | ||
659.85 € | 1 | 26 Days | [Main Body] Main Body | Open, Chuck Type / Pinch, Chuck Type | 3 pcs. | Cylindrical Shape | Double Acting | 19.5 | 17.5 | 15 | 9 | Standard | High Accuracy | Not Provided | - | 16 | M9BA | 2 pcs. | 5 m | None | - | None | M | Without center pusher | - | ||
574.02 € | 1 | 26 Days | [Main Body] Main Body | Open, Chuck Type / Pinch, Chuck Type | 3 pcs. | Cylindrical Shape | Double Acting | 19.5 | 17.5 | 15 | 9 | Standard | High Accuracy | Not Provided | - | 16 | Without auto switch (built-in magnet) | None | None | Fluoroelastomer seal | - | None | M | Without center pusher | - | ||
603.10 € | 1 | 4 Days | [Main Body] Main Body | Open, Chuck Type / Pinch, Chuck Type | 3 pcs. | Cylindrical Shape | Double Acting | 22 | 20 | 26 | 21 | Standard | High Accuracy | Not Provided | - | 20 | Without auto switch (built-in magnet) | None | None | None | - | None | M | Without center pusher | - | ||
672.52 € | 1 | 26 Days | [Main Body] Main Body | Open, Chuck Type / Pinch, Chuck Type | 3 pcs. | Cylindrical Shape | Double Acting | 22 | 20 | 26 | 21 | Standard | High Accuracy | Not Provided | - | 20 | M9B | 2 pcs. | 3 m | None | - | None | M | Without center pusher | - |