Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHSH3-20D-M9P
Part Number
|
---|
MHSH3-20D-M9P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Function | Stroke Adjustment Mechanism | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Applicable shaft diameter (ø) | Connector type for gripper opening/closing | Port thread type | Center pusher | Dust cover materials | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
666.90 € | 1 | 26 Days | [Main Body] Main Body | Pinch, Chuck Type / Open, Chuck Type | 3 pcs. | Cylindrical Shape | Double Acting | 10 | 8 | 26 | 21 | Standard | High Accuracy | Not Provided | - | 20 | M9P | 2 pcs. | 0.5 m | None | - | None | M | Without center pusher | - |
Loading...
Configure
Basic Attributes
Type
How to Grip
Applicable shaft diameter(ø)
Dust cover materials
Type
Number of Fingers
Main Body Shape
Operation Method
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Environment, Applications
Additional Function
Stroke Adjustment Mechanism
Cylinder internal diameter(mm)
Auto switch
Number of switches
Lead wire length
Made to order specifications
Connector type for gripper opening/closing
Port thread type
Center pusher
Filter by CAD data type
Filter by standard shipping days
Optional Attributes