Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHS4-32D-M9BAL
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Model | MHS4-16D | MHS4-20D | MHS4-25D | MHS4-32D | MHS4-40D | MHS4-50D | MHS4-63D | |
---|---|---|---|---|---|---|---|---|
Cylinder bore size (mm) | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
Applicable fluids | Air | |||||||
Operating pressure (MPa) | 0.2 to 0.6 | 0.1 to 0.6 | ||||||
Ambient and fluid temperature (°C) | -10 to +60 | |||||||
Repeatability (mm) | ±0.01 | |||||||
Max. operating frequency (c.p.m.) | 120 | 60 | ||||||
Lubrication | Not required | |||||||
Action | Double acting | |||||||
Effective gripping force (N)Note) at 0.5 MPa | External grip | 10 | 19 | 31 | 55 | 88 | 140 | 251 |
Internal grip | 12 | 21 | 35 | 61 | 97 | 153 | 268 | |
Opening/closing stroke (mm) | 4 | 4 | 6 | 8 | 8 | 12 | 16 | |
Weight g | 66 | 110 | 154 | 300 | 390 | 590 | 1,095 |
Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 20 mm, and for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 30 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 631–632 in the manufacturer's catalog.
Closed condition structure drawing
Open condition structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Aluminum alloy | Hard anodized |
3 | Cam | Carbon steel | Heat treated, specially treated |
4 | Finger | Carbon steel | Heat treated, specially treated |
5 | Cap | Aluminum alloy | Hard anodized |
6 | End plate | Stainless steel | - |
7 | Piston bolt | Stainless steel | - |
8 | Magnet | - | - |
9 | Type C retaining ring | Carbon steel | Phosphate coated |
10 | Piston seal | NBR | - |
11 | Rod seal | NBR | - |
12 | Gasket | NBR | - |
13 | Gasket | NBR | - |
14 | Cross-recessed flat-head screw | Carbon steel | Zinc chromated |
Part name | MHS4-16D | MHS4-20D | MHS4-25D | MHS4-32D | MHS4-40D | MHS4-50D | MHS4-63D | Principle parts |
---|---|---|---|---|---|---|---|---|
Seal kit | MHS16-PS | MHS20-PS | MHS25-PS | MHS32-PS | MHS40-PS | MHS50-PS | MHS63-PS | (10) (11) (12) (13) |
Finger | P3316004 | P3346104 | P3316204 | P3316304 | P3316404 | P3316504 | P3316604 | (4) |
Cam | P3316043 | P3316143 | P3316243 | P3316343 | P3316443 | P3316543 | P3316643 | (3) |
Piston assembly | MHS-A1601 | MHS-A2001 | MHS-A2501 | MHS-A3201 | MHS-A4001 | MHS-A5001 | MHS-A6301 | (2) (7) (8) |
End plate assembly | MHS-A1613-4 | MHS-A2013-4 | MHS-A2513-4 | MHS-A3213-4 | MHS-A4013-4 | MHS-A5013-4 | MHS-A6313-4 | (6) (14) |
Cap | MHS-A1614 | MHS-A2014 | MHS-A2514 | MHS-A3214 | MHS-A4014 | MHS-A5014 | MHS-A6314 | (5) |
Replacement part / grease pack part number: MH-G01 (30 g)
(Unit: mm)
MHS4-16D to 25D external dimensional drawing
(Unit: mm)
MHS4-16D
(Unit: mm)
MHS4-20D
(Unit: mm)
MHS4-25D
(Unit: mm)
Model | AA | AB | B | CB | DC | DO | EC | EO | FX | FY | FZ | G | I | J | K | NA | NB | O | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MHS4-16D | 35 | 32 | 30 | 11 | 33 | 37 | 13 | 17 | 12.5 | 11 | 3 | 25 | 4 | 10 | 4 | 8 | 5h9 (-0.030 to 0) | 2 | M3 × 0.5 | 6 |
MHS4-20D | 38 | 35 | 36 | 13 | 39 | 43 | 15 | 19 | 14.5 | 13 | 3 | 27 | 5 | 12 | 5 | 10 | 6h9 (-0.030 to 0) | 2.5 | M5 × 0.8 | 7 |
MHS4-25D | 40 | 37 | 42 | 15 | 48 | 54 | 20 | 26 | 17 | 14.5 | 5 | 28 | 5 | 14 | 6 | 12 | 6h9 (-0.030 to 0) | 3 | M5 × 0.8 | 8 |
Model | RA | RB | SC | TB | VA | VB | WA | XA | XB |
---|---|---|---|---|---|---|---|---|---|
MHS4-16D | 18 | 16 | 8 | 5 | 2H9 (0 to +0.025) | 2 | 17H9 (0 to +0.043) | 2H9 (0 to +0.025) | 2 |
MHS4-20D | 24 | 18 | 9.5 | 6 | 2H9 (0 to +0.025) | 2 | 21H9 (0 to +0.052) | 2H9 (0 to +0.025) | 2 |
MHS4-25D | 26 | 22 | 10 | 6 | 3H9 (0 to +0.025) | 3 | 26H9 (0 to +0.052) | 3H9 (0 to +0.025) | 3 |
(Unit: mm)
MHS4-50D/63D external dimensional drawing
(Unit: mm)
Model | AA | AB | AC | B | CA | CB | DC | DO | EC | EO | FX | FY | FZ | G | I | J | K | L | M | NA | NB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MHS4-50D | 55 | 52 | 3 | 70 | 9 | 20 | 74 | 86 | 26 | 38 | 31 | 28 | 6 | 37.5 | 9 | 24 | 10 | 4H9 (0 to +0.030) | 2 | 18 | 10h9 (-0.036 to 0) |
MHS4-63D | 66 | 62 | 4 | 86 | 12 | 22 | 91 | 107 | 35 | 51 | 38 | 34.5 | 7 | 44 | 11 | 28 | 11 | 6H9 (0 to +0.030) | 3 | 24 | 12h9 (-0.043 to 0) |
Model | O | Q | RA | RB | SC | VA | VB | WA | WB | XA | XB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MHS4-50D | 5 | 14 | 52 | 34 | 12 | 4H9 (0 to +0.030) | 4 | 52H9 (0 to +0.074) | 2 | 4H9 (0 to +0.030) | 4 | 7 |
MHS4-63D | 5.5 | 17 | 66 | 38 | 14 | 5H9 (0 to+0.030) | 5 | 65H9 (0 to +0.074) | 2.5 | 5H9 (0 to+0.030) | 5 | 7.5 |
Part Number
|
---|
MHS4-32D-M9BAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
828.23 € | 1 | 26 Days | 34 | 30 | 61 | 55 | 32 | M9BA | 2 pcs. | 3 m | None | None |
Loading...
Type | Main Body | How to Grip | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 4 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting | Environment, Applications | Standard |
Additional Function | High Accuracy | Stroke Adjustment Mechanism | Not Provided |
This page is MHS4, Air Gripper, 4 Finger, Parallel Style, part number MHS4-32D-M9BAL.
You can find the detail information about specifications and dimensions on part number MHS4-32D-M9BAL.
Configure
Basic Attributes
Type
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Gripping Force (when 0.5Mpa at closing)(N)
Cylinder internal diameter(mm)
Auto switch
Number of switches
Lead wire length
Made to order specifications
Connector type for gripper opening/closing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHS4-16D-M9BZ |
MHS4-16D-M9N |
MHS4-16D-M9NVL |
MHS4-32D-M9BAZ |
MHS4-32D-M9BVL |
MHS4-32D-M9NL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
664.05 € | 1 | 26 Days | 18.5 | 16.5 | 12 | 10 | 16 | M9B | 2 pcs. | 5 m | None | None | ||
650.89 € | 1 | 26 Days | 17 | 13 | 12 | 10 | 16 | M9N | 2 pcs. | 0.5 m | None | None | ||
677.06 € | 1 | 26 Days | 18.5 | 16.5 | 12 | 10 | 16 | M9NV | 2 pcs. | 3 m | None | None | ||
822.48 € | 1 | 26 Days | 34 | 30 | 61 | 55 | 32 | M9BA | 2 pcs. | 5 m | None | None | ||
811.05 € | 1 | 26 Days | 34 | 30 | 61 | 55 | 32 | M9BV | 2 pcs. | 3 m | None | None | ||
792.39 € | 1 | 26 Days | 28 | 20 | 61 | 55 | 32 | M9N | 2 pcs. | 3 m | None | None |