Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHT2-63TNDZ
Part Number
|
---|
MHT2-63TNDZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Port thread type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
649.52 € | 1 | 26 Days | 10,600 | 63 | Without auto switch (built-in magnet) | None | None | None | None | NPT |
Loading...
How to Grip | Pinch, Swing Type | Number of Fingers | 2 pcs. | Main Body Shape | Square Shape |
---|---|---|---|---|---|
Operation Method | Double Acting | Environment, Applications | Standard | Additional Function | Not Provided |
Stroke Adjustment Mechanism | Not Provided |
This page is MHT2-Z, Air Gripper, Toggle Style, part number MHT2-63TNDZ.
You can find the detail information about specifications and dimensions on part number MHT2-63TNDZ.
Configure
Basic Attributes
Type
Gripping Force (when 0.5Mpa at closing)(N)
Cylinder internal diameter(mm)
Auto switch
Number of switches
Lead wire length
Made to order specifications
Connector type for gripper opening/closing
Port thread type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHT2-32DZ-A93L |
MHT2-32DZ-A93VL |
MHT2-32DZ-M9B |
MHT2-32DZ-M9BL |
MHT2-32DZ-M9BVSDPC |
MHT2-63TNDZ-X4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Made to order specifications | Connector type for gripper opening/closing | Port thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
516.10 € | 1 | 26 Days | 1,240 | 32 | A93 | 2 pcs. | 3 m | None | None | Rc | ||
516.10 € | 1 | 26 Days | 1,240 | 32 | A93V | 2 pcs. | 3 m | None | None | Rc | ||
531.84 € | 1 | 26 Days | 1,240 | 32 | M9B | 2 pcs. | 0.5 m | None | None | Rc | ||
539.24 € | 1 | 26 Days | 1,240 | 32 | M9B | 2 pcs. | 3 m | None | None | Rc | ||
555.53 € | 1 | 26 Days | 1,240 | 32 | M9BV | 2 pcs. | 0.5 m | None | M12 4-pin | Rc | ||
693.03 € | 1 | 26 Days | 10,600 | 63 | Without auto switch (built-in magnet) | None | None | Heat resistance (100°C) | None | NPT |