Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHZ2-10DN-A210-Y69A
Part Number
|
---|
MHZ2-10DN-A210-Y69A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Function | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Applicable shaft diameter (ø) | Electrical specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
496.77 € | 1 | 26 Days | [Related Components] Air gripper for AHC | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | 9.7 | 5.7 | 11 | Standard | Not Provided | Not Provided | 10 | Narrow type | D-Y69A (3-wire) | 2 pcs. | 0.5 m | None | None |
Loading...
This page is MA2 Series Auto Hand Changing System (AHC), part number MHZ2-10DN-A210-Y69A.
You can find the detail information about specifications and dimensions on part number MHZ2-10DN-A210-Y69A.
Configure
Basic Attributes
Type
Type
How to Grip
Number of Fingers
Main Body Shape
Operation Method
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at closing)(N)
Environment, Applications
Additional Function
Stroke Adjustment Mechanism
Cylinder internal diameter(mm)
Finger position / Options
Auto switch
Number of switches
Lead wire length
Applicable shaft diameter(ø)
Electrical specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MA210-AM3 |
MA210-CS1 |
MA210-S1-Y59B |
MA210-YNM3 |
MA210-YNM3-R1 |
MA210-YNM3-R2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Function | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Applicable shaft diameter (ø) | Electrical specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
366.35 € | 1 | 4 Days | [Related Components] Tool adapter | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | None | None | ||
80.94 € | 1 | 26 Days | [Related Components] Robot adapters | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | 8 | None | ||
178.10 € | 1 | 26 Days | [Related Components] Tool stand | - | - | - | - | - | - | - | - | - | - | None | None | D-Y59B (2-wire) | None | 0.5 m | None | None | ||
829.69 € | 1 | 4 Days | [Main Body] AHC unit | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | None | Soldering | ||
913.81 € | 1 | 26 Days | [Main Body] AHC unit | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | 10 | Soldering | ||
913.81 € | 1 | 26 Days | [Main Body] AHC unit | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | 11 | Soldering |